| Quantity | Unit price |
|---|---|
| 1 - 2999 | $0.2747 |
| 3000 - 14999 | $0.1962 |
| 15000 + | $0.1766 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M20-M22; 1/2 in |
|---|---|
| Thread Standard | Metric |
| Thread Standard | GAS |
| D | 20.8 mm |
| D | 0.819 in |
| d | 19.8 mm |
| d | 0.78 in |
| H | 18.6 mm |
| H | 0.732 in |
| ID | 20.8 mm |
| ID | 0.819 in |
| Colour | Blue |
| Material | TPE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue