| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1781 |
| 5000 - 24999 | $0.1272 |
| 25000 + | $0.1145 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 - M12; 3/8 - 7/16 in; 1/8 in |
|---|---|
| Thread Standard | Metric |
| Thread Standard | UNF |
| Thread Standard | GAS |
| D | 11.3 mm |
| D | 0.445 in |
| d | 9.6 mm |
| d | 0.378 in |
| H | 12.4 mm |
| H | 0.488 in |
| ID | 11.3 mm |
| ID | 0.445 in |
| Colour | Blue |
| Material | TPE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue