Quantity | Unit price |
---|---|
1 - 99 | $2.0325 |
100 - 199 | $1.0152 |
200 - 999 | $0.4065 |
1000 - 9999 | $0.1806 |
10000 - 19999 | $0.1713 |
20000 + | $0.1625 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 64.8 mm |
---|---|
Flange Diameter | 2.550 in |
Overall Height | 14.1 mm |
Overall Height | 0.555 in |
Colour | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue