Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.1044 - $0.116 15000 In stock
#8-32
0.375 in
$0.0861 - $0.0903 6000 In stock
#8-32
0.875 in
$0.1253 - $0.2849 Request the lead time here
#8-32
1.500 in
$0.0645 - $0.0905 142000 In stock
#10-24
0.250 in
$0.0645 - $0.0905 Request the lead time here
#10-24
0.625 in
$0.1365 - $0.3105 500 In stock
#10-32
1.500 in
$0.0645 - $0.0905 Request the lead time here
#10-32
0.313 in
$0.1377 - $0.3137 Request the lead time here
#10-32
0.813 in
$0.101 - $0.1121 3000 In stock
#8-32
0.250 in
$0.1001 - $0.1112 6000 In stock
#8-32
0.313 in
$0.1632 - $0.1814 Request the lead time here
#8-32
1.125 in
$0.0645 - $0.0905 Request the lead time here
#10-24
0.188 in
$0.0645 - $0.0905 Request the lead time here
#10-24
0.125 in
$0.0645 - $0.0905 3000 In stock
#10-24
0.375 in
$0.0645 - $0.0905 2000 In stock
#10-24
1.000 in
$0.0645 - $0.0905 Request the lead time here
#10-32
0.188 in
$0.0645 - $0.0905 1000 In stock
#10-32
0.625 in
$0.0645 - $0.0905 Request the lead time here
#10-32
0.875 in
$0.0645 - $0.0905 Request the lead time here
1/4-20
0.188 in
$0.1071 - $0.1179 5000 In stock
1/4-28
0.188 in
  • of 17
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320037

Price Range
$0.116 - $0.1044

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 22.2 mm | 0.875 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320087

Price Range
$0.0903 - $0.0861

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320150

Price Range
$0.2849 - $0.1253

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 6.4 mm | 0.250 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240025

Price Range
$0.0905 - $0.0645

Stock Levels
142000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240062

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240150

Price Range
$0.3105 - $0.1365

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 7.9 mm | 0.312 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320031

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 20.6 mm | 0.812 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320081

Price Range
$0.3137 - $0.1377

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.813 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 6.4 mm | 0.250 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320025

Price Range
$0.1121 - $0.101

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 7.9 mm | 0.312 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320031

Price Range
$0.1112 - $0.1001

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 28.6 mm | 1.125 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320112

Price Range
$0.1814 - $0.1632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240018

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 3.2 mm | 0.125 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240012

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240037

Price Range
$0.0905 - $0.0645

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240100

Price Range
$0.0905 - $0.0645

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320018

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320062

Price Range
$0.0905 - $0.0645

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 22.2 mm | 0.875 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320087

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.875 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200018

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-28; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425280018

Price Range
$0.1179 - $0.1071

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Natural