Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0645 - $0.0905 | 4000 In stock |
1/4-20
|
|
0.500 in
12.7 mm
|
||
| $0.1544 - $0.3515 | 9500 In stock |
1/4-20
|
|
1.000 in
25.4 mm
|
||
| $0.1526 - $0.3473 | 1400 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
| $0.0645 - $0.0905 | 3000 In stock |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| $0.0815 - $0.1358 | 17000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
| $0.0861 - $0.0903 | 5000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.1325 - $0.3018 | 49500 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
||
| $0.3699 - $0.8421 | 3000 In stock |
5/16-18
|
|
|
||
| $0.0815 - $0.1358 | 13618 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
| $0.0815 - $0.1358 | 6000 In stock |
#6-32
|
|
0.250 in
6.4 mm
|
||
| $0.1079 - $0.1199 | 2000 In stock |
#8-32
|
|
1.000 in
25.4 mm
|
||
| $0.0645 - $0.0905 | 13556 In stock |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.3614 - $0.8225 | 11000 In stock |
3/8-16
|
|
0.500 in
12.7 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.0815 - $0.1358 | 57000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| 3404400043 | $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
|
| $0.0815 - $0.1358 | 2000 In stock |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
1.375 in
34.9 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.156 in
4 mm
|
||
| $0.0815 - $0.1358 | 15000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue