Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.0815 - $0.1358 | 29000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| 3404400043 | $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
|
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
1.375 in
34.9 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.156 in
4 mm
|
||
| $0.0815 - $0.1358 | 15000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0815 - $0.1358 | 10000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.114 - $0.1266 | Request the lead time here |
#6-32
|
|
1.313 in
33.4 mm
|
||
| $0.1193 - $0.1325 | Request the lead time here |
#6-32
|
|
2.250 in
57.2 mm
|
||
| $0.0834 - $0.0927 | 6000 In stock |
#6-40
|
|
1.000 in
25.4 mm
|
||
| $0.1026 - $0.114 | Request the lead time here |
#8-32
|
|
0.281 in
7.1 mm
|
||
| $0.0861 - $0.0903 | 1000 In stock |
#8-32
|
|
0.625 in
15.9 mm
|
||
| $0.156 - $0.1734 | 24000 In stock |
#8-32
|
|
1.250 in
31.8 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-24
|
|
0.125 in
3.2 mm
|
||
| $0.0645 - $0.0905 | 3000 In stock |
#10-24
|
|
0.375 in
9.5 mm
|
||
| $0.0645 - $0.0905 | 2000 In stock |
#10-24
|
|
1.000 in
25.4 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-32
|
|
0.188 in
4.8 mm
|
||
| $0.0645 - $0.0905 | 1000 In stock |
#10-32
|
|
0.625 in
15.9 mm
|
||
| $0.1398 - $0.318 | Request the lead time here |
#10-32
|
|
1.063 in
27 mm