Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.0815 - $0.1358 Request the lead time here
#4-40
0.094 in
$0.0815 - $0.1358 29000 In stock
#4-40
0.250 in
3404400043 $0.0815 - $0.1358 Request the lead time here
#4-40
0.438 in
$0.0815 - $0.1358 2000 In stock
#4-40
0.750 in
$0.0815 - $0.1358 Request the lead time here
#4-40
1.375 in
$0.0815 - $0.1358 Request the lead time here
#6-32
0.156 in
$0.0815 - $0.1358 15000 In stock
#6-32
0.375 in
$0.0815 - $0.1358 10000 In stock
#6-32
0.750 in
$0.114 - $0.1266 Request the lead time here
#6-32
1.313 in
$0.1193 - $0.1325 Request the lead time here
#6-32
2.250 in
$0.0834 - $0.0927 6000 In stock
#6-40
1.000 in
$0.1026 - $0.114 Request the lead time here
#8-32
0.281 in
$0.0861 - $0.0903 1000 In stock
#8-32
0.625 in
$0.156 - $0.1734 24000 In stock
#8-32
1.250 in
$0.0645 - $0.0905 Request the lead time here
#10-24
0.125 in
$0.0645 - $0.0905 3000 In stock
#10-24
0.375 in
$0.0645 - $0.0905 2000 In stock
#10-24
1.000 in
$0.0645 - $0.0905 Request the lead time here
#10-32
0.188 in
$0.0645 - $0.0905 1000 In stock
#10-32
0.625 in
$0.1398 - $0.318 Request the lead time here
#10-32
1.063 in
  • of 17
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 2.4 mm | 0.093 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400009

Price Range
$0.1358 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 6.4 mm | 0.250 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400025

Price Range
$0.1358 - $0.0815

Stock Levels
29000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 11.1 mm | 0.437 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400043

Price Range
$0.1358 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400075

Price Range
$0.1358 - $0.0815

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 34.9 mm | 1.375 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400137

Price Range
$0.1358 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    1.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 4 mm | 0.156 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320015

Price Range
$0.1358 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.156 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320037

Price Range
$0.1358 - $0.0815

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320075

Price Range
$0.1358 - $0.0815

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 33.3 mm | 1.310 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320131

Price Range
$0.1266 - $0.114

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.313 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 57.2 mm | 2.250 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320225

Price Range
$0.1325 - $0.1193

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    2.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-40; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406400100

Price Range
$0.0927 - $0.0834

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 7.1 mm | 0.281 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320028

Price Range
$0.114 - $0.1026

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320062

Price Range
$0.0903 - $0.0861

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 31.8 mm | 1.250 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320125

Price Range
$0.1734 - $0.156

Stock Levels
24000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 3.2 mm | 0.125 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240012

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240037

Price Range
$0.0905 - $0.0645

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240100

Price Range
$0.0905 - $0.0645

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320018

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320062

Price Range
$0.0905 - $0.0645

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 27 mm | 1.062 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320106

Price Range
$0.318 - $0.1398

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Colour
    Natural