Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$2.4914 - $4.671 Request the lead time here
M3
0.315 in
$6.1104 - $9.4299 Request the lead time here
M3 x 0.5
0.787 in
$4.8176 - $7.4348 10 In stock
M4
0.472 in
$2.5854 - $4.8474 Request the lead time here
M3
0.394 in
$8.1375 - $11.486 10 In stock
M3
0.984 in
$2.7087 - $5.0528 125 In stock
M3
0.472 in
$4.524 - $7.7555 Request the lead time here
M4
0.315 in
$6.1104 - $9.4299 Request the lead time here
M4 x 0.7
0.787 in
$8.1375 - $11.486 10 In stock
M5
0.472 in
$14.8938 - $18.5069 Request the lead time here
M5 x 0.8
1.181 in
$14.8938 - $18.5069 Request the lead time here
M6
0.787 in
$26.1093 - $29.8392 Request the lead time here
M8
0.394 in
$33.4794 - $38.0009 Request the lead time here
M8
0.984 in
$13.4249 - $16.6856 Request the lead time here
M4 x 0.7
1.181 in
$8.8131 - $12.4559 Request the lead time here
M5
0.591 in
$12.9257 - $16.0424 Request the lead time here
M6
0.394 in
$5.8752 - $9.0479 Request the lead time here
M4
0.591 in
$6.6684 - $9.4005 20 In stock
M5
0.984 in
$9.6941 - $12.0152 Request the lead time here
M5 x 0.8
0.787 in
$12.9257 - $16.0395 10 In stock
M6
0.472 in
  • of 17
Screw - Round Head; Hexagonal Socket Drive; M3; 8.0 mm; PEEK

183030870409

Price Range
$4.671 - $2.4914

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.315 in
  • Thread Size
    M3
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M3 x 0.5; 20.0 mm; PEEK

183032070409

Price Range
$9.4299 - $6.1104

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.098 in
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
Screw - Round Head; Hexagonal Socket Drive; M4; 12.0 mm; PEEK

183041270409

Price Range
$7.4348 - $4.8176

Stock Levels
10 In stock
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
Screw - Round Head; Hexagonal Socket Drive; M3; 10.0 mm; PEEK

183031070409

Price Range
$4.8474 - $2.5854

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.394 in
  • Thread Size
    M3
  • Colour
    Light Brown
Screw - Socket Head; Hexagonal Drive; M3; 25.0 mm; PEEK

183032570409

Price Range
$11.486 - $8.1375

Stock Levels
10 In stock
Attributes
  • Compatible Hex Key Size
    0.098 in
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.984 in
  • Thread Size
    M3
Screw - Round Head; Hexagonal Socket Drive; M3; 12.0 mm; PEEK

183031270409

Price Range
$5.0528 - $2.7087

Stock Levels
125 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.118 in
  • Thread Length
    0.472 in
  • Thread Size
    M3
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M4; 8.0 mm; PEEK

183040870409

Price Range
$7.7555 - $4.524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.315 in
  • Thread Size
    M4
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M4 x 0.7; 20.0 mm; PEEK

183042070409

Price Range
$9.4299 - $6.1104

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
Screw - Socket Head; Hexagonal Drive; M5; 12.0 mm; PEEK

183051270409

Price Range
$11.486 - $8.1375

Stock Levels
10 In stock
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.472 in
  • Thread Size
    M5
Screw - Round Head; Hexagonal Socket Drive; M5 x 0.8; 30.0 mm; PEEK

183053070409

Price Range
$18.5069 - $14.8938

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    1.181 in
  • Thread Size
    M5 x 0.8
Screw - Round Head; Hexagonal Socket Drive; M6; 20.0 mm; PEEK

183062070409

Price Range
$18.5069 - $14.8938

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M6
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M8; 10.0 mm; PEEK

183081070409

Price Range
$29.8392 - $26.1093

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    0.394 in
  • Thread Size
    M8
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M8; 25.0 mm; PEEK

183082570409

Price Range
$38.0009 - $33.4794

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.315 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M4 x 0.7; 30.0 mm; PEEK

183043070409

Price Range
$16.6856 - $13.4249

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.118 in
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    1.181 in
  • Thread Size
    M4 x 0.7
Screw - Round Head; Hexagonal Socket Drive; M5; 15.0 mm; PEEK

183051570409

Price Range
$12.4559 - $8.8131

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.591 in
  • Thread Size
    M5
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M6; 10.0 mm; PEEK

183061070409

Price Range
$16.0424 - $12.9257

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M4; 15.0 mm; PEEK

183041570409

Price Range
$9.0479 - $5.8752

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.157 in
  • Thread Length
    0.591 in
  • Thread Size
    M4
  • Colour
    Light Brown
Screw - Round Head; Hexagonal Socket Drive; M5; 8.0 mm; PEEK

183050870409

Price Range
$9.4005 - $6.6684

Stock Levels
20 In stock
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.984 in
  • Thread Size
    M5
Screw - Round Head; Hexagonal Socket Drive; M5 x 0.8; 20.0 mm; PEEK

183052070409

Price Range
$12.0152 - $9.6941

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.157 in
  • Head Diameter
    0.335 in
  • Head Height
    0.197 in
  • Thread Length
    0.787 in
  • Thread Size
    M5 x 0.8
Screw - Socket Head; Hexagonal Drive; M6; 12.0 mm; PEEK

183061270409

Price Range
$16.0395 - $12.9257

Stock Levels
10 In stock
Attributes
  • Compatible Hex Key Size
    0.197 in
  • Head Diameter
    0.394 in
  • Head Height
    0.236 in
  • Thread Length
    0.472 in
  • Thread Size
    M6