Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0815 - $0.1358 | 7000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0815 - $0.1358 | 1000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
| $0.0645 - $0.0905 | 7000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
||
| $0.3489 - $0.3836 | 2000 In stock |
5/16-18
|
|
1.000 in
25.4 mm
|
||
| $0.0815 - $0.1358 | 17000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
| $0.0861 - $0.0903 | 5000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.1325 - $0.3018 | Request the lead time here |
#10-32
|
|
1.000 in
25.4 mm
|
||
| $0.3699 - $0.8421 | 1500 In stock |
5/16-18
|
|
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.0815 - $0.1358 | 45000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| 3404400043 | $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
|
| $0.0815 - $0.1358 | 2000 In stock |
#4-40
|
|
0.125 in
3.2 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
1.375 in
34.9 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.156 in
4 mm
|
||
| $0.0815 - $0.1358 | 15000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0815 - $0.1358 | 10000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.0815 - $0.1358 | 45000 In stock |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.113 - $0.1256 | 8000 In stock |
#6-32
|
|
1.500 in
38.1 mm
|
||
| $0.0815 - $0.0905 | 12000 In stock |
#6-40
|
|
0.250 in
6.4 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-24
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue