Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $2.4914 - $4.671 | Request the lead time here |
M3
|
|
0.315 in
8.0 mm
|
||
| $6.1104 - $9.4299 | Request the lead time here |
M3 x 0.5
|
|
0.787 in
20.0 mm
|
||
| $4.8176 - $7.4348 | 10 In stock |
M4
|
|
0.472 in
12.0 mm
|
||
| $2.5854 - $4.8474 | Request the lead time here |
M3
|
|
0.394 in
10.0 mm
|
||
| $8.1375 - $11.486 | 10 In stock |
M3
|
|
0.984 in
25.0 mm
|
||
| $2.7087 - $5.0528 | 125 In stock |
M3
|
|
0.472 in
12.0 mm
|
||
| $4.524 - $7.7555 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
||
| $6.1104 - $9.4299 | Request the lead time here |
M4 x 0.7
|
|
0.787 in
20.0 mm
|
||
| $8.1375 - $11.486 | 10 In stock |
M5
|
|
0.472 in
12.0 mm
|
||
| $14.8938 - $18.5069 | Request the lead time here |
M5 x 0.8
|
|
1.181 in
30.0 mm
|
||
| $14.8938 - $18.5069 | Request the lead time here |
M6
|
|
0.787 in
20.0 mm
|
||
| $26.1093 - $29.8392 | Request the lead time here |
M8
|
|
0.394 in
10.0 mm
|
||
| $33.4794 - $38.0009 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
||
| $13.4249 - $16.6856 | Request the lead time here |
M4 x 0.7
|
|
1.181 in
30.0 mm
|
||
| $8.8131 - $12.4559 | Request the lead time here |
M5
|
|
0.591 in
15.0 mm
|
||
| $12.9257 - $16.0424 | Request the lead time here |
M6
|
|
0.394 in
10.0 mm
|
||
| $5.8752 - $9.0479 | Request the lead time here |
M4
|
|
0.591 in
15.0 mm
|
||
| $6.6684 - $9.4005 | 20 In stock |
M5
|
|
0.984 in
25.0 mm
|
||
| $9.6941 - $12.0152 | Request the lead time here |
M5 x 0.8
|
|
0.787 in
20.0 mm
|
||
| $12.9257 - $16.0395 | 10 In stock |
M6
|
|
0.472 in