Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1026 - $0.114 | Request the lead time here |
#8-32
|
|
0.438 in
11.1 mm
|
||
| $0.1632 - $0.1814 | Request the lead time here |
#8-32
|
|
1.125 in
28.6 mm
|
||
| $0.1317 - $0.2999 | 500 In stock |
#8-32
|
|
1.750 in
44.5 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-24
|
|
0.313 in
8 mm
|
||
| $0.0645 - $0.0905 | 2000 In stock |
#10-24
|
|
0.750 in
19.1 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0645 - $0.0905 | 4000 In stock |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-32
|
|
0.875 in
22.2 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
1/4-20
|
|
0.188 in
4.8 mm
|
||
| $0.152 - $0.3453 | 23500 In stock |
1/4-20
|
|
0.625 in
15.9 mm
|
||
| $0.0645 - $0.0905 | 9000 In stock |
1/4-20
|
|
1.500 in
38.1 mm
|
||
| $0.1395 - $0.1913 | 500 In stock |
1/4-20
|
|
2.500 in
63.5 mm
|
||
| $0.102 - $0.1191 | 55000 In stock |
1/4-28
|
|
0.375 in
9.5 mm
|
||
| $0.3542 - $0.806 | 1000 In stock |
5/16-18
|
|
|
||
| $0.3773 - $0.8588 | 500 In stock |
3/8-16
|
|
0.750 in
19.1 mm
|
||
| $0.4565 - $1.0391 | 500 In stock |
3/8-16
|
|
|
||
| $0.6722 - $1.5297 | 2500 In stock |
1/2-13
|
|
0.500 in
12.7 mm
|
||
| $0.7671 - $1.7466 | 4250 In stock |
1/2-13
|
|
|
||
| $0.3773 - $0.4149 | Request the lead time here |
3/8-24
|
|
0.750 in
19.1 mm
|
||
| $0.0815 - $0.1358 | 2000 In stock |
#4-40
|
|
0.125 in
3.2 mm