| Quantity | Unit price |
|---|---|
| 250 - 999 | $0.4644 |
| 1000 - 4999 | $0.4181 |
| 5000 - 9999 | $0.3764 |
| 10000 + | $0.3386 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 0.315 in |
|---|---|
| Compatible Hex Key Size | 8.0 mm |
| Head Diameter | 16.0 mm |
| Head Diameter | 0.63 in |
| Head Height | 10.0 mm |
| Head Height | 0.394 in |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Thread Size | M10 x 1;5 |
| Colour | Black |
| Full Material | Polyamide 66 |
| Head Type | Round Head |
| Drive Type | Hexagonal Socket Drive |
| Screw Type | Cap Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue