Quantity | Unit price |
---|---|
500 - 999 | $0.4203 |
1000 - 4999 | $0.3782 |
5000 - 9999 | $0.3405 |
10000 + | $0.3065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 0.315 in |
---|---|
Compatible Hex Key Size | 8.0 mm |
Head Diameter | 0.63 in |
Head Diameter | 16.0 mm |
Head Height | 0.394 in |
Head Height | 10.0 mm |
Thread Length | 13.0 mm |
Thread Length | 0.512 in |
Thread Size | M10 x 1.5 |
Colour | Black |
Full Material | Polyamide 66 |
Head Type | Round Head |
Drive Type | Hexagonal Socket Drive |
Screw Type | Cap Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue