Quantity | Unit price |
---|---|
1000 - 4999 | $0.1274 |
5000 + | $0.1148 |
Head Diameter | 0.270 in |
---|---|
Head Diameter | 6.9 mm |
Head Height | 0.164 in |
Head Height | 4.2 mm |
Thread Length | 1.000 in |
Thread Length | 25.4 mm |
Thread Size | #8-32 |
Colour | Black |
Full Material | Nylon 6/6 |
Head Type | Round Head |
Drive Type | Hexagonal Socket Drive |
Screw Type | Cap Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue