| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1233 |
| 5000 + | $0.1107 |
| Head Diameter | 6.9 mm |
|---|---|
| Head Diameter | 0.270 in |
| Head Height | 4.2 mm |
| Head Height | 0.164 in |
| Thread Length | 0.375 in |
| Thread Length | 9.5 mm |
| Thread Size | #8-32 |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Head Type | Round Head |
| Drive Type | Hexagonal Socket Drive |
| Screw Type | Cap Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue