Quantity | Unit price |
---|---|
1000 - 4999 | $0.1442 |
5000 - 9999 | $0.1224 |
10000 - 24999 | $0.104 |
25000 + | $0.0866 |
Head Diameter | 0.183 in |
---|---|
Head Diameter | 4.6 mm |
Head Height | 0.112 in |
Head Height | 2.8 mm |
Thread Length | 0.141 in |
Thread Length | 3.6 mm |
Thread Size | #4-40 |
Colour | Black |
Full Material | Nylon 6/6 |
Head Type | Round Head |
Drive Type | Hexagonal Socket Drive |
Screw Type | Cap Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue