Quantity | Unit price |
---|---|
1000 - 9999 | $0.4776 |
10000 - 24999 | $0.4343 |
25000 + | $0.398 |
Compatible Panel Thickness Range | 1.5 - 3.7 mm |
---|---|
Compatible Panel Thickness Range | 0.059 - 0.146 in |
Compatible Door Thickness Range | 1.5 - 3.7 mm |
Compatible Door Thickness Range | 0.059 - 0.146 in |
Removable Panel Hole Diameter Range | 7.6 - 7.7 mm | 0.299 - 0.303 in |
Compatible Hole Diameter Range | 7.5 - 7.7 mm |
Compatible Hole Diameter Range | 0.295 - 0.303 in |
Head Height | 9.5 mm |
Head Height | 0.374 in |
Head Diameter | 16.0 mm |
Head Diameter | 0.63 in |
Anchor Length | 8.6 mm |
Anchor Length | 0.339 in |
Compatible Part Numbers (All) | RSLG100B |
Rivet Type | Snap Latch Rivet |
Type | Easy Grip Plunger |
Full Material | Nylon 6/6 |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue