| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.3714 |
| 10000 - 24999 | $0.3528 |
| 25000 + | $0.3353 |
| Fixed Panel Hole Diameter Range | 8.1 mm | 0.319 in |
|---|---|
| Compatible Door Thickness Range | 0.043 in |
| Compatible Door Thickness Range | 1.1 mm |
| Compatible Hole Diameter Range | 0.295 - 0.303 in |
| Compatible Hole Diameter Range | 7.5 - 7.7 mm |
| Head Height | 2.0 mm |
| Head Height | 0.079 in |
| Head Diameter | 0.425 in |
| Head Diameter | 10.8 mm |
| Anchor Length | 8.6 mm |
| Anchor Length | 0.339 in |
| Compatible Part Numbers (All) | RSLP100B |
| Rivet Type | Snap Latch Rivet |
| Type | Grommet |
| Full Material | Polycarbonate |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue