Menu Search

Snap In Magnetic Catches

In stock

Snap in Magnetic Catches are quick to install as they snap fit directly into a hole. The range is suitable for different panel thickness.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Width Overall Height View
$8.50 - $15.10 1784 In stock
0.839 in
2.299 in
0.433 in
$5.10 - $9.00 1082 In stock
1.016 in
1.559 in
0.370 in
Magnetic Catch - Overall Height - 11 mm | 0.433 in ; Overall Length - 21.3 mm | 0.839 in ; Overall Width - 58.4 mm | 2.299 in ; Pull Force - 6.8 kg

MAGS259A

Price Range
$15.10 - $8.50

Stock Levels
1784 In stock
Attributes
  • Minimum Panel Thickness
    0.020 in
  • Overall Height
    0.433 in
  • Overall Length
    0.839 in
  • Overall Width
    2.299 in
  • Catch Mechanism
    Catch
Magnetic Catch - Overall Height - 9.4 mm | 0.370 in ; Overall Length - 25.8 mm | 1.016 in ; Overall Width - 39.6 mm | 1.559 in ; Pull Force - 4.0 kg

MAGS257A

Price Range
$9.00 - $5.10

Stock Levels
1082 In stock
Attributes
  • Minimum Panel Thickness
    0.020 in
  • Overall Height
    0.370 in
  • Overall Length
    1.016 in
  • Overall Width
    1.559 in
  • Catch Mechanism
    Catch