Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1712 - $0.2394 | 18000 In stock |
0.375 in
9.5 mm
|
0.264 in
6.7 mm
|
||
| $0.069 - $0.0945 | 172000 In stock |
|
0.260 in
6.6 mm
|
||
| $0.2501 - $0.4862 | 2500 In stock |
|
0.39 in
9.9 mm
|
||
| $0.0983 - $0.2634 | 21000 In stock |
|
0.362 in
9.2 mm
|
||
| $0.2166 - $0.5831 | 200 In stock |
|
0.965 in
24.5 mm
|
||
| $0.1202 - $0.3239 | 7240 In stock |
|
0.563 in
14.3 mm
|
||
| $0.2609 - $0.5097 | 10000 In stock |
|
0.484 in
12.3 mm
|
||
| $0.5099 - $0.9957 | 1275 In stock |
|
1.248 in
31.7 mm
|
||
| $0.1124 - $0.3023 | 1500 In stock |
|
0.48 in
12.2 mm
|
||
| $0.1359 - $0.372 | 3000 In stock |
|
0.768 in
19.5 mm
|
||
| $0.3486 - $0.6834 | 2000 In stock |
|
0.874 in
22.2 mm
|
||
| PGSB-9A | $0.3428 - $0.6686 | 15000 In stock |
|
0.803 in
20.4 mm
|
|
| $0.2847 - $0.5571 | 65800 In stock |
|
0.571 in
14.5 mm
|
||
| $0.2675 - $0.7356 | 600 In stock |
|
0.902 in
22.9 mm
|
||
| $0.1355 - $0.2514 | 74000 In stock |
|
0.189 in
4.8 mm
|
||
| $0.2658 - $0.5202 | Request the lead time here |
|
0.413 in
10.5 mm
|
||
| $0.2237 - $0.4362 | 14500 In stock |
|
0.354 in
9.0 mm
|
||
| $0.1811 - $0.2531 | Request the lead time here |
|
0.311 in
7.9 mm
|
||
| $0.1361 - $0.1907 | Request the lead time here |
|
0.26 in
6.6 mm
|
||
| $0.1364 - $0.3666 | 24000 In stock |
|
0.693 in
17.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue