Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.2162 - $0.4215 | 6500 In stock |
|
0.354 in
9.0 mm
|
||
| $0.4926 - $0.9621 | 1675 In stock |
|
1.248 in
31.7 mm
|
||
| $0.252 - $0.4925 | 10500 In stock |
|
0.484 in
12.3 mm
|
||
| $0.2568 - $0.5027 | Request the lead time here |
|
0.413 in
10.5 mm
|
||
| $0.1317 - $0.3542 | 24500 In stock |
|
0.693 in
17.6 mm
|
||
| $0.095 - $0.2546 | 25000 In stock |
|
0.362 in
9.2 mm
|
||
| $0.3597 - $0.7007 | 4000 In stock |
|
1.047 in
26.6 mm
|
||
| $0.1086 - $0.2921 | Request the lead time here |
|
0.48 in
12.2 mm
|
||
| $0.1308 - $0.2429 | 72000 In stock |
|
0.189 in
4.8 mm
|
||
| $0.3368 - $0.6603 | 1000 In stock |
|
0.874 in
22.2 mm
|
||
| PGSB-9A | $0.3312 - $0.6459 | 15800 In stock |
|
0.803 in
20.4 mm
|
|
| $0.2751 - $0.5382 | 2000 In stock |
|
0.571 in
14.5 mm
|
||
| $0.1314 - $0.1842 | Request the lead time here |
|
0.26 in
6.6 mm
|
||
| $0.1161 - $0.3129 | 8240 In stock |
|
0.563 in
14.3 mm
|
||
| $0.2093 - $0.5634 | 200 In stock |
|
0.965 in
24.5 mm
|
||
| $0.1749 - $0.2445 | Request the lead time here |
|
0.311 in
7.9 mm
|
||
| $0.1313 - $0.3594 | 3000 In stock |
|
0.768 in
19.5 mm
|
||
| $0.2585 - $0.7107 | 600 In stock |
|
0.902 in
22.9 mm
|
||
| $0.3119 - $0.6093 | 1800 In stock |
|
0.681 in
17.3 mm
|
||
| $0.2417 - $0.4697 | 1500 In stock |
|
0.39 in
9.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue