Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.069 - $0.0945 | 368000 In stock |
|
0.260 in
6.6 mm
|
||
| $0.1712 - $0.2394 | 7000 In stock |
0.375 in
9.5 mm
|
0.264 in
6.7 mm
|
||
| $0.1364 - $0.3666 | 24000 In stock |
|
0.693 in
17.6 mm
|
||
| $0.0983 - $0.2634 | 4500 In stock |
|
0.362 in
9.2 mm
|
||
| $0.2166 - $0.5831 | 1200 In stock |
|
0.965 in
24.5 mm
|
||
| $0.1359 - $0.372 | 3000 In stock |
|
0.768 in
19.5 mm
|
||
| $0.1124 - $0.3023 | 3000 In stock |
|
0.48 in
12.2 mm
|
||
| $0.2675 - $0.7356 | 600 In stock |
|
0.902 in
22.9 mm
|
||
| $0.2501 - $0.4862 | 17000 In stock |
|
0.39 in
9.9 mm
|
||
| $0.3723 - $0.7251 | Request the lead time here |
|
1.047 in
26.6 mm
|
||
| $0.1355 - $0.2514 | 103000 In stock |
|
0.189 in
4.8 mm
|
||
| $0.3228 - $0.6306 | 3800 In stock |
|
0.681 in
17.3 mm
|
||
| $0.3486 - $0.6834 | 4600 In stock |
|
0.874 in
22.2 mm
|
||
| PGSB-9A | $0.3428 - $0.6686 | 8000 In stock |
|
0.803 in
20.4 mm
|
|
| $0.2847 - $0.5571 | 12800 In stock |
|
0.571 in
14.5 mm
|
||
| $0.1811 - $0.2531 | Request the lead time here |
|
0.311 in
7.9 mm
|
||
| $0.1202 - $0.3239 | 9240 In stock |
|
0.563 in
14.3 mm
|
||
| $0.2658 - $0.5202 | 1000 In stock |
|
0.413 in
10.5 mm
|
||
| $0.2237 - $0.4362 | 1000 In stock |
|
0.354 in
9.0 mm
|
||
| $0.2609 - $0.5097 | 10000 In stock |
|
0.484 in
12.3 mm