Menu Search

Snap Fit Bushings - Open/Closed

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilised Nylon 6/6 and Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter View
$0.0666 - $0.0914 284000 In stock
0.260 in
$0.1653 - $0.2313 19000 In stock
0.375 in
0.264 in
$0.2093 - $0.5634 200 In stock
0.965 in
$0.1086 - $0.2921 Request the lead time here
0.48 in
$0.1314 - $0.1842 Request the lead time here
0.26 in
$0.3368 - $0.6603 2000 In stock
0.874 in
PGSB-9A $0.3312 - $0.6459 15400 In stock
0.803 in
$0.2751 - $0.5382 28400 In stock
0.571 in
$0.2568 - $0.5027 Request the lead time here
0.413 in
$0.2162 - $0.4215 6500 In stock
0.354 in
$0.252 - $0.4925 10500 In stock
0.484 in
$0.4926 - $0.9621 1675 In stock
1.248 in
$0.1161 - $0.3129 8240 In stock
0.563 in
$0.1313 - $0.3594 3000 In stock
0.768 in
$0.3597 - $0.7007 5400 In stock
1.047 in
$0.1749 - $0.2445 Request the lead time here
0.311 in
$0.3119 - $0.6093 1800 In stock
0.681 in
$0.2417 - $0.4697 10500 In stock
0.39 in
$0.1317 - $0.3542 24500 In stock
0.693 in
$0.095 - $0.2546 25000 In stock
0.362 in
  • of 2
Snap Fit Bushings - Open/Closed - ;

04MP0125SBOD

Price Range
$0.0914 - $0.0666

Stock Levels
284000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Overall Height
    0.187 in
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Snap Fit Bushing - 6.7 mm | 0.264 in ; 9.5 mm | 0.375 in ; 3.2 mm | 0.125 in

PGSB-1A

Price Range
$0.2313 - $0.1653

Stock Levels
19000 In stock
Attributes
  • Approximate Cable Holding Diameter
    0.264 in
  • Compatible Hole Diameter
    0.375 in
  • Head Diameter
    0.420 in
  • Inside Diameter
    0.264 in
  • Maximum Operating Temperature
    185 °F
Snap Fit Bushing - ; 1.1 mm | 0.043 in Black

PGSA-2529A

Price Range
$0.5634 - $0.2093

Stock Levels
200 In stock
Attributes
  • Head Diameter
    1.382 in
  • Inside Diameter
    0.965 in
  • Maximum Panel Thickness
    0.043 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.276 in
Snap Fit Bushing - ; 1.4 mm | 0.055 in Black

PGSA-1316A

Price Range
$0.2921 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.764 in
  • Inside Diameter
    0.48 in
  • Maximum Panel Thickness
    0.055 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.213 in
Snap Fit Bushing - ; 1.7 mm | 0.067 in Black

PGSB-0609A

Price Range
$0.1842 - $0.1314

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.449 in
  • Inside Diameter
    0.26 in
  • Maximum Panel Thickness
    0.067 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.256 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-5A

Price Range
$0.6603 - $0.3368

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    1.157 in
  • Inside Diameter
    0.874 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 3 mm | 0.118 in Black

PGSB-9A

Price Range
$0.6459 - $0.3312

Stock Levels
15400 In stock
Attributes
  • Head Diameter
    1.039 in
  • Inside Diameter
    0.803 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 3.3 mm | 0.130 in Black

PGSB-1519A

Price Range
$0.5382 - $0.2751

Stock Levels
28400 In stock
Attributes
  • Head Diameter
    0.811 in
  • Inside Diameter
    0.571 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Panel Thickness
    0.047 in
  • Overall Height
    0.433 in
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1316A

Price Range
$0.5027 - $0.2568

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.709 in
  • Inside Diameter
    0.413 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.047 in
  • Overall Height
    0.413 in
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1013A

Price Range
$0.4215 - $0.2162

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.587 in
  • Inside Diameter
    0.354 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.413 in
Snap Fit Bushing - ; 3.3 mm | 0.130 in Black

PGSB-1216A

Price Range
$0.4925 - $0.252

Stock Levels
10500 In stock
Attributes
  • Head Diameter
    0.732 in
  • Inside Diameter
    0.484 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.394 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-8A

Price Range
$0.9621 - $0.4926

Stock Levels
1675 In stock
Attributes
  • Head Diameter
    1.579 in
  • Inside Diameter
    1.248 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.421 in
Snap Fit Bushing - ; 1.5 mm | 0.059 in Black

PGSA-1519A

Price Range
$0.3129 - $0.1161

Stock Levels
8240 In stock
Attributes
  • Head Diameter
    0.894 in
  • Inside Diameter
    0.563 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.224 in
Snap Fit Bushing - ; 1.6 mm | 0.063 in Black

PGSA-2024A

Price Range
$0.3594 - $0.1313

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    1.063 in
  • Inside Diameter
    0.768 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.209 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-6A

Price Range
$0.7007 - $0.3597

Stock Levels
5400 In stock
Attributes
  • Head Diameter
    1.343 in
  • Inside Diameter
    1.047 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-2A

Price Range
$0.2445 - $0.1749

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.5 in
  • Inside Diameter
    0.311 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1822A

Price Range
$0.6093 - $0.3119

Stock Levels
1800 In stock
Attributes
  • Head Diameter
    0.976 in
  • Inside Diameter
    0.681 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.453 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-3A

Price Range
$0.4697 - $0.2417

Stock Levels
10500 In stock
Attributes
  • Head Diameter
    0.642 in
  • Inside Diameter
    0.39 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 1.6 mm | 0.063 in Black

PGSA-1822A

Price Range
$0.3542 - $0.1317

Stock Levels
24500 In stock
Attributes
  • Head Diameter
    0.886 in
  • Inside Diameter
    0.693 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.22 in
Snap Fit Bushing - ; 1.5 mm | 0.059 in Black

PGSA-1013A

Price Range
$0.2546 - $0.095

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.638 in
  • Inside Diameter
    0.362 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.209 in