Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
|---|---|---|---|---|---|
| $0.8775 - $2.3067 | 1948 In stock |
2.470 in
62.7 mm
|
3.000 in
76.2 mm
|
||
| $0.0662 - $0.0908 | Request the lead time here |
0.195 in
4.95 mm
|
0.252 in
6.4 mm
|
||
| $0.0551 - $0.0758 | Request the lead time here |
0.195 in
4.95 mm
|
0.126 in
3.2 mm
|
||
| $0.0506 - $0.0771 | 94000 In stock |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
||
| $0.0752 - $0.1145 | 38000 In stock |
|
|
||
| $0.1266 - $0.2474 | 10000 In stock |
|
|
||
| $0.1874 - $0.3666 | 9500 In stock |
|
|
||
| $0.2342 - $0.4572 | 5100 In stock |
|
|
||
| $0.1551 - $0.3021 | 2000 In stock |
|
|
||
| $0.2265 - $0.4416 | 1970 In stock |
|
|
||
| $0.2369 - $0.4626 | 8160 In stock |
|
|
||
| $0.0717 - $0.0951 | 13000 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
||
| $0.095 - $0.1326 | 4000 In stock |
|
|
||
| $1.4448 - $2.8241 | Request the lead time here |
|
|
||
| 22MP06258 | $0.0579 - $0.0884 | 57000 In stock |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
|
| Request the lead time here |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
|||
| $0.0752 - $0.1145 | 23000 In stock |
0.563 in
14.3 mm
|
0.752 in
19.1 mm
|
||
| $0.113 - $0.1724 | 2500 In stock |
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
||
| $0.1644 - $0.2504 | 4000 In stock |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
||
| $0.2001 - $0.3051 | 11750 In stock |
0.937 in
23.8 mm
|
1.252 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue