Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.
The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.
The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.
Caters to a large selection of sizes with various inside diameter openings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
|---|---|---|---|---|---|
| $0.1005 - $0.1334 | 11000 In stock |
0.437 in
11.1 mm
|
0.562 in
14.3 mm
|
||
| $0.1107 - $0.1466 | Request the lead time here |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||
| $0.2001 - $0.3051 | 250 In stock |
1.000 in
25.4 mm
|
1.375 in
34.9 mm
|
||
| $0.0774 - $0.0951 | 2000 In stock |
0.625 in
15.9 mm
|
0.781 in
19.8 mm
|
||
| $0.0756 - $0.1005 | Request the lead time here |
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| $0.0908 - $0.1206 | 1000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
||
| $0.0881 - $0.1164 | 20000 In stock |
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
||
| $0.0566 - $0.0695 | 12000 In stock |
0.24 in
6.1 mm
|
0.311 in
7.9 mm
|
||
| $0.0566 - $0.0695 | 17000 In stock |
0.343 in
8.7 mm
|
0.469 in
11.9 mm
|
||
| $0.0564 - $0.0746 | 289000 In stock |
0.406 in
10.3 mm
|
0.531 in
13.5 mm
|
||
| $0.0774 - $0.0951 | 3000 In stock |
0.626 in
15.9 mm
|
0.752 in
19.1 mm
|
||
| $0.249 - $0.3797 | 750 In stock |
1.062 in
27 mm
|
1.500 in
38.1 mm
|
||
| $0.3222 - $0.491 | 250 In stock |
1.375 in
34.9 mm
|
1.750 in
44.5 mm
|
||
| $1.2089 - $2.919 | Request the lead time here |
1.860 in
47.2 mm
|
2.250 in
57.2 mm
|
||
| $0.0881 - $0.1164 | 1000 In stock |
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.1107 - $0.1466 | 5000 In stock |
0.375 in
9.5 mm
|
0.562 in
14.3 mm
|
||
| $0.1005 - $0.1334 | 8000 In stock |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
| $0.143 - $0.1899 | Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.1452 - $0.1925 | 1000 In stock |
0.625 in
15.9 mm
|
0.812 in
20.6 mm
|
||
| $0.113 - $0.1724 | 14500 In stock |
0.687 in
17.4 mm
|
0.875 in
22.2 mm