Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Cable Wrap is crush resistant and provides tough durable protection for cable harnesses. It protects against damage and wear without restricting its flexibility, and is easy to install with a special tool.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $157.40 - $267.50 | 14 In stock |
0.984 in
25.0 mm
|
||
| $144.80 - $413.10 | 31 In stock |
0.591 in
15.0 mm
|
||
| $276.50 - $693.40 | 64 In stock |
0.984 in
25.0 mm
|
||
| $424.50 - $962.10 | 32 In stock |
0.591 in
15.0 mm
|
||
| $163.30 - $209.00 | 9 In stock |
1.26 in
32.0 mm
|
||
| $563.10 - $1,276.30 | 13 In stock |
0.315 in
8.0 mm
|
||
| $420.40 - $560.10 | 18 In stock |
0.787 in
20.0 mm
|
||
| $215.30 - $487.70 | 51 In stock |
0.984 in
25.0 mm
|
||
| $466.70 - $1,205.00 | Request the lead time here |
0.197 in
5.0 mm
|
||
| $279.90 - $634.10 | 2 In stock |
0.197 in
5.0 mm
|
||
| $590.70 - $1,529.30 | 21 In stock |
0.197 in
5.0 mm
|
||
| $285.70 - $647.70 | 4 In stock |
0.591 in
15.0 mm
|
||
| $226.90 - $514.20 | 21 In stock |
0.315 in
8.0 mm
|
||
| $345.40 - $782.90 | 73 In stock |
0.787 in
20.0 mm
|
||
| $445.50 - $1,228.00 | 5 In stock |
0.315 in
8.0 mm
|
||
| $583.30 - $717.50 | 17 In stock |
1.26 in
32.0 mm
|
||
| $348.50 - $551.30 | 1 In stock |
1.26 in
32.0 mm
|
||
| $107.90 - $252.40 | 60 In stock |
0.787 in
20.0 mm