Menu Search

Slit Harness Wrap

In stock

This Cable Wrap is crush resistant and provides tough durable protection for cable harnesses. It protects against damage and wear without restricting its flexibility, and is easy to install with a special tool.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$157.40 - $267.50 14 In stock
0.984 in
$215.30 - $487.70 51 In stock
0.984 in
$466.70 - $1,205.00 Request the lead time here
0.197 in
$285.70 - $647.70 4 In stock
0.591 in
$563.10 - $1,276.30 13 In stock
0.315 in
$420.40 - $560.10 18 In stock
0.787 in
$144.80 - $413.10 31 In stock
0.591 in
$276.50 - $693.40 64 In stock
0.984 in
$424.50 - $962.10 34 In stock
0.591 in
$590.70 - $1,529.30 21 In stock
0.197 in
$163.30 - $209.00 9 In stock
1.26 in
$226.90 - $514.20 23 In stock
0.315 in
$345.40 - $782.90 73 In stock
0.787 in
$107.90 - $252.40 60 In stock
0.787 in
$279.90 - $634.10 2 In stock
0.197 in
$445.50 - $1,228.00 5 In stock
0.315 in
$583.30 - $717.50 17 In stock
1.26 in
$348.50 - $551.30 1 In stock
1.26 in
Slit Harness Wrap - Black ; PP ; 20.0 m | 65.617 ft

SHR-25-PPB

Price Range
$267.50 - $157.40

Stock Levels
14 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Length Per Reel
    65.617 ft
  • Colour
    Black
  • Material
    PP
  • Package Quantity
    20
Slit Harness Wrap - Black ; Nylon 6 ; 20.0 m | 65.617 ft

SHR-25-6NB

Price Range
$487.70 - $215.30

Stock Levels
51 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Length Per Reel
    65.617 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; Nylon 6 ; 100.0 m | 328.084 ft

SHR-05-6NB

Price Range
$1,205.00 - $466.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.197 in
  • Length Per Reel
    328.084 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; Nylon 6 ; 50.0 m | 164.042 ft

SHR-15-6NB

Price Range
$647.70 - $285.70

Stock Levels
4 In stock
Attributes
  • Inside Diameter
    0.591 in
  • Length Per Reel
    164.042 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; Nylon 6 ; 100.0 m | 328.084 ft

SHR-08-6V0B

Price Range
$1,276.30 - $563.10

Stock Levels
13 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Length Per Reel
    328.084 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; Nylon 6 ; 30.0 m | 98.425 ft

SHR-20-6NB

Price Range
$560.10 - $420.40

Stock Levels
18 In stock
Attributes
  • Inside Diameter
    0.787 in
  • Length Per Reel
    98.425 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; PP ; 50.0 m | 164.042 ft

SHR-15-PPB

Price Range
$413.10 - $144.80

Stock Levels
31 In stock
Attributes
  • Inside Diameter
    0.591 in
  • Length Per Reel
    164.042 ft
  • Colour
    Black
  • Full Material
    Polypropylene
  • Material
    PP
Slit Harness Wrap - Black ; Nylon 6 ; 20.0 m | 65.617 ft

SHR-25-6V0B

Price Range
$693.40 - $276.50

Stock Levels
64 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Length Per Reel
    65.617 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; Nylon 6 ; 50.0 m | 164.042 ft

SHR-15-6V0B

Price Range
$962.10 - $424.50

Stock Levels
34 In stock
Attributes
  • Inside Diameter
    0.591 in
  • Length Per Reel
    164.042 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; Nylon 6 ; 100.0 m | 328.084 ft

SHR-05-6V0B

Price Range
$1,529.30 - $590.70

Stock Levels
21 In stock
Attributes
  • Inside Diameter
    0.197 in
  • Length Per Reel
    328.084 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; PP ; 15.0 m | 49.213 ft

SHR-32-PPB

Price Range
$209.00 - $163.30

Stock Levels
9 In stock
Attributes
  • Inside Diameter
    1.26 in
  • Length Per Reel
    49.213 ft
  • Colour
    Black
  • Full Material
    Polypropylene
  • Material
    PP
Slit Harness Wrap - Black ; PP ; 100.0 m | 328.084 ft

SHR-08-PPB

Price Range
$514.20 - $226.90

Stock Levels
23 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Length Per Reel
    328.084 ft
  • Colour
    Black
  • Full Material
    Polypropylene
  • Material
    PP
Slit Harness Wrap - Black ; Nylon 6 ; 30.0 m | 98.425 ft

SHR-20-6V0B

Price Range
$782.90 - $345.40

Stock Levels
73 In stock
Attributes
  • Inside Diameter
    0.787 in
  • Length Per Reel
    98.425 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; PP ; 30.0 m | 98.425 ft

SHR-20-PPB

Price Range
$252.40 - $107.90

Stock Levels
60 In stock
Attributes
  • Inside Diameter
    0.787 in
  • Length Per Reel
    98.425 ft
  • Colour
    Black
  • Full Material
    Polypropylene
  • Material
    PP
Slit Harness Wrap - Black ; PP ; 100.0 m | 328.084 ft

SHR-05-PPB

Price Range
$634.10 - $279.90

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    0.197 in
  • Length Per Reel
    328.084 ft
  • Colour
    Black
  • Full Material
    Polypropylene
  • Material
    PP
Slit Harness Wrap - Black ; Nylon 6 ; 100.0 m | 328.084 ft

SHR-08-6NB

Price Range
$1,228.00 - $445.50

Stock Levels
5 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Length Per Reel
    328.084 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; Nylon 6 ; 15.0 m | 49.213 ft

SHR-32-6V0B

Price Range
$717.50 - $583.30

Stock Levels
17 In stock
Attributes
  • Inside Diameter
    1.26 in
  • Length Per Reel
    49.213 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6
Slit Harness Wrap - Black ; Nylon 6 ; 15.0 m | 49.213 ft

SHR-32-6NB

Price Range
$551.30 - $348.50

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    1.26 in
  • Length Per Reel
    49.213 ft
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon 6