Menu Search

Sleeve Insulators

In stock

Sleeve Insulators are designed for straight and flag style pre-assembled wires and receptacles. These insulators are easily installed by slipping the sleeve onto the receptacle and snapping it shut by hand.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Orientation Connector Type View
$0.2703 - $0.3072 19500 In stock
Right Angle
Flag Type 250
$0.2822 - $0.3207 57000 In stock
Straight
Straight Type 187
$0.251 - $0.285 Request the lead time here
Straight
Straight Type 187
Sleeve Insulator - Flag Type 250, Type One Touch, Right Angle, Compatible Cable Diameter 3.8 mm | 0.150 in

OF-250

Price Range
$0.3072 - $0.2703

Stock Levels
19500 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Post-Fit
  • Full Material
    Nylon 6/6
  • Orientation
    Right Angle
  • Certification
    UL
Sleeve Insulator - Straight Type 187, Type 2, Compatible Cable Diameter 4 mm | 0.156 in

OS-250

Price Range
$0.3207 - $0.2822

Stock Levels
57000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Orientation
    Straight
  • Certification
    UL
  • Connector Type
    Straight Type 187
Sleeve Insulator - Straight Type 187, Type 1, Compatible Cable Diameter 3.6 mm | 0.141 in

OS-187

Price Range
$0.285 - $0.251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Orientation
    Straight
  • Certification
    UL
  • Connector Type
    Straight Type 187