Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
92 results
Product SKUs information
Item Code Price range Availability d2 d1 H Colour Material D View
$0.3476 - $0.8673 4854 In stock
0.764 in
0.764 in
0.472 in
Black
TPR
$0.06 - $0.3741 34550 In stock
0.634 in
0.550 in
0.5 in
Blue
LDPE
$0.0848 - $0.5283 9324 In stock
0.805 in
0.717 in
0.626 in
Blue
LDPE
$0.0893 - $0.5576 1600 In stock
1.040 in
0.915 in
0.72 in
Blue
LDPE
$0.1088 - $0.6806 4550 In stock
1.275 in
1.165 in
0.748 in
Blue
LDPE
$0.1538 - $0.384 12 In stock
1.750 in
1.633 in
0.748 in
Blue
LDPE
P65A $0.2889 - $0.7242 2676 In stock
2.083 in
1.920 in
1 in
Blue
LDPE
$0.1251 - $0.7817 21900 In stock
0.276 in
0.197 in
0.374 in
Natural
TPE
0.433 in
$0.1736 - $1.083 14990 In stock
0.453 in
0.374 in
0.374 in
Natural
TPE
0.61 in
$0.2888 - $1.805 14286 In stock
0.61 in
0.531 in
0.394 in
Natural
TPE
0.768 in
$0.3756 - $2.3463 4000 In stock
0.768 in
0.689 in
0.394 in
Natural
TPE
0.925 in
$0.4718 - $2.9487 4109 In stock
1.102 in
0.984 in
0.472 in
Natural
TPE
1.26 in
  • of 5
Side Pull Tab Plug - ; TPR ; Black

MPP65A

Price Range
$0.8673 - $0.3476

Stock Levels
4854 In stock
Attributes
  • d1
    0.764 in
  • d2
    0.764 in
  • H
    0.472 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P17A

Price Range
$0.3741 - $0.06

Stock Levels
34550 In stock
Attributes
  • d1
    0.550 in
  • d2
    0.634 in
  • H
    0.5 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P24A

Price Range
$0.5283 - $0.0848

Stock Levels
9324 In stock
Attributes
  • d1
    0.717 in
  • d2
    0.805 in
  • H
    0.626 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.720 in ; LDPE ; Blue

P33A

Price Range
$0.5576 - $0.0893

Stock Levels
1600 In stock
Attributes
  • d1
    0.915 in
  • d2
    1.040 in
  • H
    0.72 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P44A

Price Range
$0.6806 - $0.1088

Stock Levels
4550 In stock
Attributes
  • d1
    1.165 in
  • d2
    1.275 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P57A

Price Range
$0.384 - $0.1538

Stock Levels
12 In stock
Attributes
  • d1
    1.633 in
  • d2
    1.750 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 1.000 in ; LDPE ; Blue

P65A

Price Range
$0.7242 - $0.2889

Stock Levels
2676 In stock
Attributes
  • d1
    1.920 in
  • d2
    2.083 in
  • H
    1 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 7.0 mm | 0.276 in; TPE; Natural

494297

Price Range
$0.7817 - $0.1251

Stock Levels
21900 In stock
Attributes
  • D
    0.433 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 11.5 mm | 0.453 in; TPE; Natural

494301

Price Range
$1.083 - $0.1736

Stock Levels
14990 In stock
Attributes
  • D
    0.61 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 15.5 mm | 0.61 in ;

494305

Price Range
$1.805 - $0.2888

Stock Levels
14286 In stock
Attributes
  • D
    0.768 in
  • d1
    0.531 in
  • d2
    0.61 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 19.5 mm | 0.768 in ;

494309

Price Range
$2.3463 - $0.3756

Stock Levels
4000 In stock
Attributes
  • D
    0.925 in
  • d1
    0.689 in
  • d2
    0.768 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 31.5 mm | 1.24 in ;

494313

Price Range
$2.9487 - $0.4718

Stock Levels
4109 In stock
Attributes
  • D
    1.26 in
  • d1
    0.984 in
  • d2
    1.102 in
  • H
    0.472 in
  • Colour
    Natural