Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
92 results
Product SKUs information
Item Code Price range Availability d2 d1 H Colour Material D View
$0.1253 - $1.4787 12867 In stock
0.374 in
0.374 in
0.315 in
Black
TPR
$0.2987 - $3.7314 1740 In stock
2.261 in
2.231 in
0.5 in
Blue
LDPE
$0.1376 - $1.6271 19416 In stock
0.315 in
0.236 in
0.374 in
Natural
TPE
0.472 in
$0.3141 - $3.7212 4504 In stock
0.799 in
0.559 in
0.394 in
Natural
TPE
0.795 in
$0.4517 - $5.348 5033 In stock
0.846 in
0.748 in
0.433 in
Natural
TPE
1.004 in
$0.4911 - $5.814 3900 In stock
1.24 in
1.142 in
0.472 in
Natural
TPE
1.398 in
$0.3556 - $4.4369 3500 In stock
0.843 in
0.843 in
0.472 in
Black
TPR
$0.0654 - $0.7745 11889 In stock
0.668 in
0.580 in
0.528 in
Blue
LDPE
$0.0765 - $0.9096 138186 In stock
0.912 in
0.802 in
0.65 in
Blue
LDPE
$0.2655 - $3.1412 4175 In stock
0.492 in
0.413 in
0.374 in
Natural
TPE
0.65 in
$0.1548 - $1.8308 26573 In stock
0.453 in
0.453 in
0.315 in
Black
TPR
$0.131 - $1.635 53 In stock
1.600 in
1.450 in
0.748 in
Blue
LDPE
$0.0521 - $0.6179 5605 In stock
0.365 in
0.300 in
0.374 in
Blue
LDPE
$0.188 - $2.3555 Request the lead time here
0.610 in
0.610 in
0.394 in
Black
TPR
$0.0989 - $1.236 2850 In stock
1.090 in
0.964 in
0.78 in
Blue
LDPE
$0.2472 - $2.9385 400 In stock
1.360 in
1.233 in
0.839 in
Blue
LDPE
$0.3128 - $3.8945 1742 In stock
1.825 in
1.800 in
0.5 in
Blue
LDPE
$0.0912 - $1.0773 8400 In stock
0.933 in
0.815 in
0.622 in
Blue
LDPE
$0.162 - $2.0243 Request the lead time here
1.950 in
1.780 in
1 in
Blue
LDPE
$0.5924 - $7.3925 56699 In stock
0.669 in
0.669 in
0.394 in
Black
TPR
  • of 5
Side Pull Tab Plug - 0.315 in ; TPR ; Black

MPP15A

Price Range
$1.4787 - $0.1253

Stock Levels
12867 In stock
Attributes
  • d1
    0.374 in
  • d2
    0.374 in
  • H
    0.315 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P68A

Price Range
$3.7314 - $0.2987

Stock Levels
1740 In stock
Attributes
  • d1
    2.231 in
  • d2
    2.261 in
  • H
    0.5 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 8.0 mm | 0.315 in; TPE; Natural

494298

Price Range
$1.6271 - $0.1376

Stock Levels
19416 In stock
Attributes
  • D
    0.472 in
  • d1
    0.236 in
  • d2
    0.315 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 20.3 mm | 0.799 in ;

494306

Price Range
$3.7212 - $0.3141

Stock Levels
4504 In stock
Attributes
  • D
    0.795 in
  • d1
    0.559 in
  • d2
    0.799 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 21.5 mm | 0.846 in ;

494310

Price Range
$5.348 - $0.4517

Stock Levels
5033 In stock
Attributes
  • D
    1.004 in
  • d1
    0.748 in
  • d2
    0.846 in
  • H
    0.433 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 31.5 mm | 1.24 in ;

494314

Price Range
$5.814 - $0.4911

Stock Levels
3900 In stock
Attributes
  • D
    1.398 in
  • d1
    1.142 in
  • d2
    1.24 in
  • H
    0.472 in
  • Colour
    Natural
Side Pull Tab Plug - 0.472 in ; TPR ; Black

MPP75A

Price Range
$4.4369 - $0.3556

Stock Levels
3500 In stock
Attributes
  • d1
    0.843 in
  • d2
    0.843 in
  • H
    0.472 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.530 in ; LDPE ; Blue

P18A

Price Range
$0.7745 - $0.0654

Stock Levels
11889 In stock
Attributes
  • d1
    0.580 in
  • d2
    0.668 in
  • H
    0.528 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.650 in ; LDPE ; Blue

P26A

Price Range
$0.9096 - $0.0765

Stock Levels
138186 In stock
Attributes
  • d1
    0.802 in
  • d2
    0.912 in
  • H
    0.65 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 12.5 mm | 0.492 in ;

494302

Price Range
$3.1412 - $0.2655

Stock Levels
4175 In stock
Attributes
  • D
    0.65 in
  • d1
    0.413 in
  • d2
    0.492 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Tab Plug - 0.315 in ; TPR ; Black

MPP25A

Price Range
$1.8308 - $0.1548

Stock Levels
26573 In stock
Attributes
  • d1
    0.453 in
  • d2
    0.453 in
  • H
    0.315 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P53A

Price Range
$1.635 - $0.131

Stock Levels
53 In stock
Attributes
  • d1
    1.450 in
  • d2
    1.600 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.375 in ; LDPE ; Blue

P7A

Price Range
$0.6179 - $0.0521

Stock Levels
5605 In stock
Attributes
  • d1
    0.300 in
  • d2
    0.365 in
  • H
    0.374 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.394 in ; TPR ; Black

MPP45A

Price Range
$2.3555 - $0.188

Stock Levels
Request the lead time here
Attributes
  • d1
    0.610 in
  • d2
    0.610 in
  • H
    0.394 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.780 in ; LDPE ; Blue

P40A

Price Range
$1.236 - $0.0989

Stock Levels
2850 In stock
Attributes
  • d1
    0.964 in
  • d2
    1.090 in
  • H
    0.78 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.840 in ; LDPE ; Blue

P46A

Price Range
$2.9385 - $0.2472

Stock Levels
400 In stock
Attributes
  • d1
    1.233 in
  • d2
    1.360 in
  • H
    0.839 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P59A

Price Range
$3.8945 - $0.3128

Stock Levels
1742 In stock
Attributes
  • d1
    1.800 in
  • d2
    1.825 in
  • H
    0.5 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.620 in ; LDPE ; Blue

P27A

Price Range
$1.0773 - $0.0912

Stock Levels
8400 In stock
Attributes
  • d1
    0.815 in
  • d2
    0.933 in
  • H
    0.622 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 1.000 in ; LDPE ; Blue

P61A

Price Range
$2.0243 - $0.162

Stock Levels
Request the lead time here
Attributes
  • d1
    1.780 in
  • d2
    1.950 in
  • H
    1 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.394 in ; TPR ; Black

MPP50A

Price Range
$7.3925 - $0.5924

Stock Levels
56699 In stock
Attributes
  • d1
    0.669 in
  • d2
    0.669 in
  • H
    0.394 in
  • Colour
    Black
  • Material
    TPR