Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1227 - $0.7653 | 5867 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.1949 - $1.2167 | Request the lead time here |
0.610 in
15.5 mm
|
0.610 in
15.5 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.3671 - $0.9153 | Request the lead time here |
0.843 in
21.4 mm
|
0.843 in
21.4 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.0641 - $0.4007 | 11889 In stock |
0.668 in
17 mm
|
0.580 in
14.7 mm
|
0.528 in
13.4 mm
|
Blue
|
LDPE
|
|
||
| $0.0752 - $0.4685 | 138186 In stock |
0.912 in
23.2 mm
|
0.802 in
20.4 mm
|
0.65 in
16.5 mm
|
Blue
|
LDPE
|
|
||
| $0.1025 - $0.6395 | 2850 In stock |
1.090 in
27.7 mm
|
0.964 in
24.5 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
| $0.2411 - $1.5135 | 400 In stock |
1.360 in
34.5 mm
|
1.233 in
31.3 mm
|
0.839 in
21.3 mm
|
Blue
|
LDPE
|
|
||
| $0.3239 - $2.0153 | 1742 In stock |
1.825 in
46.4 mm
|
1.800 in
45.7 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.0513 - $0.321 | 5505 In stock |
0.365 in
9.3 mm
|
0.300 in
7.6 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
| $0.1542 - $0.963 | 51607 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| $0.2699 - $1.6856 | 5000 In stock |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
| $0.2601 - $1.6253 | 2175 In stock |
0.492 in
12.5 mm
|
0.413 in
10.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.65 in
16.5 mm
|
||
| $0.3084 - $1.9257 | 2504 In stock |
0.638 in
16.2 mm
|
0.559 in
14.2 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.795 in
20.2 mm
|
||
| $0.443 - $2.7675 | 5033 In stock |
0.846 in
21.5 mm
|
0.748 in
19.0 mm
|
0.433 in
11.0 mm
|
Natural
|
TPE
|
1.004 in
25.5 mm
|
||
| $0.4815 - $3.0089 | 3900 In stock |
1.24 in
31.5 mm
|
1.142 in
29.0 mm
|
0.472 in
12.0 mm
|
Natural
|
TPE
|
1.398 in
35.5 mm
|
||
| $0.2543 - $0.6395 | 2173 In stock |
2.000 in
50.8 mm
|
1.844 in
46.8 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
| $0.0525 - $0.3285 | 8848 In stock |
0.398 in
10.1 mm
|
0.330 in
8.4 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
| $0.164 - $1.0233 | 9572 In stock |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.551 in
14.0 mm
|
||
| $0.2793 - $1.7447 | 2500 In stock |
0.571 in
14.5 mm
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.728 in
18.5 mm
|
||
| $0.3659 - $2.2863 | 2048 In stock |
0.709 in
18.0 mm
|
0.61 in
15.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue