Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1517 - $0.9488 | 24573 In stock |
0.453 in
11.5 mm
|
0.453 in
11.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.6126 - $3.8136 | 52699 In stock |
0.669 in
17 mm
|
0.669 in
17 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.4082 - $1.0217 | 3250 In stock |
0.925 in
23.5 mm
|
0.925 in
23.5 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.0675 - $0.42 | 81073 In stock |
0.729 in
18.5 mm
|
0.640 in
16.3 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.0894 - $0.56 | 8400 In stock |
0.933 in
23.7 mm
|
0.815 in
20.7 mm
|
0.622 in
15.8 mm
|
Blue
|
LDPE
|
|
||
| $0.104 - $0.6494 | 4200 In stock |
1.145 in
29.1 mm
|
0.995 in
25.3 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
| $0.1355 - $0.8475 | 53 In stock |
1.600 in
40.6 mm
|
1.450 in
36.8 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.1677 - $0.42 | Request the lead time here |
1.950 in
49.5 mm
|
1.780 in
45.2 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
| $0.0513 - $0.321 | 5505 In stock |
0.365 in
9.3 mm
|
0.300 in
7.6 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
| $0.2699 - $1.6856 | 5000 In stock |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
| $0.318 - $1.9859 | 2900 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
| $0.4526 - $2.828 | 10766 In stock |
0.925 in
23.5 mm
|
0.827 in
21.0 mm
|
0.433 in
11.0 mm
|
Natural
|
TPE
|
1.083 in
27.5 mm
|
||
| $0.1542 - $0.963 | 51607 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| $0.1227 - $0.7653 | 5867 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.1949 - $1.2167 | Request the lead time here |
0.610 in
15.5 mm
|
0.610 in
15.5 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.3671 - $0.9153 | Request the lead time here |
0.843 in
21.4 mm
|
0.843 in
21.4 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.0641 - $0.4007 | 11889 In stock |
0.668 in
17 mm
|
0.580 in
14.7 mm
|
0.528 in
13.4 mm
|
Blue
|
LDPE
|
|
||
| $0.0752 - $0.4685 | 138186 In stock |
0.912 in
23.2 mm
|
0.802 in
20.4 mm
|
0.65 in
16.5 mm
|
Blue
|
LDPE
|
|
||
| $0.1025 - $0.6395 | 2850 In stock |
1.090 in
27.7 mm
|
0.964 in
24.5 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
| $0.2411 - $1.5135 | 400 In stock |
1.360 in
34.5 mm
|
1.233 in
31.3 mm
|
0.839 in
21.3 mm
|
Blue
|
LDPE