Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1227 - $0.7653 | 5867 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.1949 - $1.2167 | Request the lead time here |
0.610 in
15.5 mm
|
0.610 in
15.5 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.3671 - $0.9153 | Request the lead time here |
0.843 in
21.4 mm
|
0.843 in
21.4 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.0641 - $0.4007 | 11889 In stock |
0.668 in
17 mm
|
0.580 in
14.7 mm
|
0.528 in
13.4 mm
|
Blue
|
LDPE
|
|
||
| $0.0752 - $0.4685 | 138186 In stock |
0.912 in
23.2 mm
|
0.802 in
20.4 mm
|
0.65 in
16.5 mm
|
Blue
|
LDPE
|
|
||
| $0.1025 - $0.6395 | 2850 In stock |
1.090 in
27.7 mm
|
0.964 in
24.5 mm
|
0.78 in
19.8 mm
|
Blue
|
LDPE
|
|
||
| $0.2411 - $1.5135 | 400 In stock |
1.360 in
34.5 mm
|
1.233 in
31.3 mm
|
0.839 in
21.3 mm
|
Blue
|
LDPE
|
|
||
| $0.1538 - $0.384 | 12 In stock |
1.750 in
44.5 mm
|
1.633 in
41.5 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| P65A | $0.2889 - $0.7242 | 2676 In stock |
2.083 in
52.9 mm
|
1.920 in
48.8 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
|
| $0.1251 - $0.7817 | 21900 In stock |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.433 in
11.0 mm
|
||
| $0.1736 - $1.083 | 14990 In stock |
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.61 in
15.5 mm
|
||
| $0.1517 - $0.9488 | 24573 In stock |
0.453 in
11.5 mm
|
0.453 in
11.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.0663 - $0.413 | 3169 In stock |
0.785 in
19.9 mm
|
0.690 in
17.5 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
| $0.4082 - $1.0217 | 3250 In stock |
0.925 in
23.5 mm
|
0.925 in
23.5 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.1064 - $0.6639 | Request the lead time here |
1.230 in
31.2 mm
|
1.110 in
28.2 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.1454 - $0.9077 | 1189 In stock |
1.682 in
42.7 mm
|
1.560 in
39.6 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.2543 - $0.6395 | 2173 In stock |
2.000 in
50.8 mm
|
1.844 in
46.8 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
| $0.0525 - $0.3285 | 8848 In stock |
0.398 in
10.1 mm
|
0.330 in
8.4 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
| $0.164 - $1.0233 | 9572 In stock |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.551 in
14.0 mm
|
||
| $0.2793 - $1.7447 | 2500 In stock |
0.571 in
14.5 mm
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.728 in
18.5 mm