Quantity | Unit price |
---|---|
200 - 1999 | $0.1781 |
2000 - 9999 | $0.1272 |
10000 + | $0.1145 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 27.5 mm |
---|---|
D | 1.083 in |
d1 | 23.5 mm |
d1 | 0.925 in |
d2 | 21.0 mm |
d2 | 0.827 in |
H | 0.394 in |
H | 10.0 mm |
Colour | Yellow |
Material | LDPE |
Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue