| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1274 |
| 5000 - 24999 | $0.0849 |
| 25000 + | $0.0764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 16.5 mm |
|---|---|
| D | 0.65 in |
| d1 | 0.413 in |
| d1 | 10.5 mm |
| d2 | 12.5 mm |
| d2 | 0.492 in |
| H | 0.374 in |
| H | 9.5 mm |
| Colour | Yellow |
| Material | LDPE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue