| Quantity | Unit price |
|---|
| Overall Length | 1.969 in |
|---|---|
| Overall Length | 50.0 mm |
| Overall Thickness | 0.748 in |
| Overall Thickness | 19.0 mm |
| Overall Width | 0.748 in |
| Overall Width | 19.0 mm |
| Body Material | Zinc Alloy |
| Colour | Black |
| Finish | Black Powder Coated |
| Full Material | Zinc Alloy |
| Hinge Type | Side Mount Hinge |
| Includes | Panel fastener included |
| Material | Zinc Alloy |
| Mounting Method | Screw;Bolt |
| Mounting Orientation | Universal |
| Pin Material | Stainless Steel |
| Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue