| Quantity | Unit price |
|---|---|
| 500 - 9999 | $1.8108 |
| 10000 - 24999 | $0.9461 |
| 25000 + | $0.8328 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 0.866 in |
|---|---|
| Base Length | 22.0 mm |
| Base Width | 1 in |
| Base Width | 25.4 mm |
| Compatible Cable Diameter Range | 0.787 - 0.984 in |
| Compatible Cable Diameter Range | 20.0 - 25.0 mm |
| Maximum Compatible Cable Diameter | 0.984 in |
| Maximum Compatible Cable Diameter | 25.0 mm |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Compatible Cable Diameter | 0.787 in |
| Minimum Compatible Cable Diameter | 20.0 mm |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Overall Height | 1.28 in |
| Overall Height | 32.5 mm |
| Overall Width | 1.181 in |
| Overall Width | 30.0 mm |
| Style | 2 |
| Adjustability | Fixed |
| Base Material | Rubber Based Adhesive |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue