Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 12SWS1240 | $0.0582 - $0.08 | 30500 In stock |
0.063 in
1.6 mm
|
|
|
0.26 in
6.6 mm
|
|
|
|
| $0.0758 - $0.1038 | 8500 In stock |
0.063 in
1.6 mm
|
0.399 in
10.1 mm
|
0.563 in
14.3 mm
|
0.200 in
5.1 mm
|
#10
|
0.260 in
6.6 mm
|
||
| $0.0345 - $0.0525 | 25000 In stock |
0.039 in
1.0 mm
|
0.165 in
4.2 mm
|
0.197 in
5.0 mm
|
0.083 in
2.1 mm
|
M2
|
0.118 in
3.0 mm
|
||
| $0.0396 - $0.0603 | 15000 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.118 in
3.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.0396 - $0.0603 | Request the lead time here |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.354 in
9.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.06 - $0.0824 | 101000 In stock |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
0.188 in
4.8 mm
|
0.090 in
2.3 mm
|
#2
|
0.120 in
3 mm
|
||
| $0.0396 - $0.0603 | 6000 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.157 in
4.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.0396 - $0.0603 | 1000 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.1133 - $0.1553 | 1000 In stock |
0.030 in
0.8 mm
|
0.125 in
3.2 mm
|
0.060 in
1.5 mm
|
0.055 in
1.4 mm
|
|
0.080 in
2 mm
|
||
| $0.0777 - $0.1065 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.206 in
5.2 mm
|
0.096 in
2.4 mm
|
2
|
0.156 in
4 mm
|
||
| $0.0408 - $0.056 | 16000 In stock |
0.078 in
2 mm
|
0.182 in
4.6 mm
|
0.031 in
0.8 mm
|
0.085 in
2.2 mm
|
2
|
0.125 in
3.2 mm
|
||
| $0.0777 - $0.1065 | Request the lead time here |
0.055 in
1.4 mm
|
0.256 in
6.5 mm
|
0.453 in
11.5 mm
|
0.118 in
3 mm
|
4
|
0.173 in
4.4 mm
|
||
| $0.0267 - $0.0365 | 13000 In stock |
0.046 in
1.2 mm
|
0.234 in
5.9 mm
|
0.040 in
1 mm
|
0.105 in
2.7 mm
|
2
|
0.132 in
3.4 mm
|
||
| $0.0777 - $0.1065 | Request the lead time here |
0.055 in
1.4 mm
|
0.364 in
9.2 mm
|
0.453 in
11.5 mm
|
0.197 in
5 mm
|
10
|
0.244 in
6.2 mm
|
||
| $0.0396 - $0.0603 | 22000 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.079 in
2.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.0396 - $0.0603 | 67000 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.315 in
8.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.0402 - $0.0612 | 9000 In stock |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.354 in
9.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
||
| $0.1161 - $0.1593 | Request the lead time here |
0.250 in
6.4 mm
|
0.235 in
6 mm
|
0.093 in
2.4 mm
|
0.115 in
2.9 mm
|
4
|
0.145 in
3.7 mm
|
||
| $0.0354 - $0.0485 | 6000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.031 in
0.8 mm
|
0.093 in
2.4 mm
|
2
|
0.154 in
3.9 mm
|
||
| 12SWS0255 | $0.0786 - $0.1077 | 6000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
0.285 in
7.2 mm
|
1/4
|
0.375 in
9.5 mm