Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0582 - $0.08 | 28000 In stock |
0.063 in
1.6 mm
|
0.513 in
13 mm
|
0.375 in
9.5 mm
|
0.261 in
6.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0309 - $0.0425 | Request the lead time here |
0.030 in
0.8 mm
|
0.312 in
7.9 mm
|
0.060 in
1.5 mm
|
0.144 in
3.7 mm
|
6. M3.5
|
0.189 in
4.8 mm
|
||
| $0.1751 - $0.4085 | 500 In stock |
0.125 in
3.2 mm
|
0.734 in
18.6 mm
|
0.063 in
1.6 mm
|
0.250 in
6.4 mm
|
1/4
|
0.488 in
12.4 mm
|
||
| $0.0762 - $0.1046 | Request the lead time here |
0.080 in
2 mm
|
0.180 in
4.6 mm
|
0.109 in
2.8 mm
|
0.033 in
0.8 mm
|
|
0.118 in
3 mm
|
||
| $0.0309 - $0.0425 | Request the lead time here |
0.065 in
1.7 mm
|
0.375 in
9.5 mm
|
0.062 in
1.6 mm
|
0.143 in
3.6 mm
|
6
|
0.240 in
6.1 mm
|
||
| $0.1524 - $0.2088 | Request the lead time here |
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
0.281 in
7.1 mm
|
1/4
|
0.500 in
12.7 mm
|
||
| $0.1319 - $0.1811 | Request the lead time here |
0.032 in
0.8 mm
|
0.344 in
8.7 mm
|
0.250 in
6.4 mm
|
0.173 in
4.4 mm
|
8
|
0.205 in
5.2 mm
|
||
| $0.036 - $0.0492 | Request the lead time here |
0.031 in
0.8 mm
|
0.197 in
5 mm
|
0.125 in
3.2 mm
|
0.075 in
1.9 mm
|
2
|
0.114 in
2.9 mm
|
||
| $0.0602 - $0.0825 | Request the lead time here |
0.063 in
1.6 mm
|
0.513 in
13 mm
|
0.188 in
4.8 mm
|
|
|
0.312 in
7.9 mm
|
||
| $0.0527 - $0.0722 | Request the lead time here |
0.059 in
1.5 mm
|
0.561 in
14.2 mm
|
0.138 in
3.5 mm
|
0.323 in
8.2 mm
|
|
0.443 in
11.3 mm
|
||
| $0.0782 - $0.1071 | Request the lead time here |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
0.118 in
3 mm
|
|
0.143 in
3.6 mm
|
||
| $0.086 - $0.1181 | Request the lead time here |
0.156 in
4 mm
|
0.740 in
18.8 mm
|
0.469 in
11.9 mm
|
0.250 in
6.4 mm
|
|
0.375 in
9.5 mm
|
||
| $0.0435 - $0.0663 | Request the lead time here |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.0816 - $0.1119 | Request the lead time here |
0.062 in
1.6 mm
|
0.390 in
9.9 mm
|
0.207 in
5.3 mm
|
0.312 in
7.9 mm
|
5/16
|
0.348 in
8.8 mm
|
||
| $0.1151 - $0.158 | Request the lead time here |
0.234 in
5.9 mm
|
0.290 in
7.4 mm
|
0.375 in
9.5 mm
|
0.140 in
3.6 mm
|
6
|
0.170 in
4.3 mm
|
||
| $0.3087 - $0.4238 | Request the lead time here |
0.150 in
3.8 mm
|
1.250 in
31.8 mm
|
0.100 in
2.5 mm
|
0.340 in
8.6 mm
|
|
1.000 in
25.4 mm
|
||
| $0.279 - $0.3828 | Request the lead time here |
0.063 in
1.6 mm
|
0.813 in
20.7 mm
|
0.478 in
12.1 mm
|
0.766 in
19.5 mm
|
|
1.000 in
25.4 mm
|
||
| $0.0714 - $0.098 | Request the lead time here |
0.065 in
1.7 mm
|
0.450 in
11.4 mm
|
0.125 in
3.2 mm
|
0.260 in
6.6 mm
|
1/4
|
0.310 in
7.9 mm
|
||
| $0.1578 - $0.2165 | 1000 In stock |
0.125 in
3.2 mm
|
0.980 in
24.9 mm
|
0.250 in
6.4 mm
|
0.406 in
10.3 mm
|
|
0.546 in
13.9 mm
|
||
| $0.2415 - $0.3314 | Request the lead time here |
0.130 in
3.3 mm
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
0.645 in
16.4 mm
|
|
0.745 in
18.9 mm