Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0527 - $0.072 | 21000 In stock |
0.063 in
1.6 mm
|
0.344 in
8.7 mm
|
0.375 in
9.5 mm
|
0.173 in
4.4 mm
|
#8
|
0.205 in
5.2 mm
|
||
| $0.0587 - $0.0806 | 7000 In stock |
0.063 in
1.6 mm
|
0.399 in
10.1 mm
|
0.141 in
3.6 mm
|
0.200 in
5.1 mm
|
|
0.260 in
6.6 mm
|
||
| $0.0587 - $0.0806 | 1259000 In stock |
0.063 in
1.6 mm
|
0.399 in
10.1 mm
|
0.500 in
12.7 mm
|
0.200 in
5.1 mm
|
|
0.260 in
6.6 mm
|
||
| $0.0761 - $0.1046 | Request the lead time here |
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.300 in
7.6 mm
|
0.125 in
3.2 mm
|
4. M3
|
0.253 in
6.4 mm
|
||
| $0.054 - $0.0743 | 1000 In stock |
0.046 in
1.2 mm
|
0.290 in
7.4 mm
|
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
6. M3.5
|
0.170 in
4.3 mm
|
||
| $0.0993 - $0.1364 | Request the lead time here |
0.055 in
1.4 mm
|
0.390 in
9.9 mm
|
0.312 in
7.9 mm
|
0.171 in
4.3 mm
|
8. M4
|
0.281 in
7.1 mm
|
||
| $0.1038 - $0.1424 | 6000 In stock |
0.063 in
1.6 mm
|
0.344 in
8.7 mm
|
0.120 in
3 mm
|
0.175 in
4.4 mm
|
8. M4
|
0.235 in
6 mm
|
||
| $0.0576 - $0.0789 | 11000 In stock |
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
0.188 in
4.8 mm
|
|
0.313 in
8 mm
|
||
| $0.0587 - $0.0806 | 28000 In stock |
0.063 in
1.6 mm
|
0.399 in
10.1 mm
|
0.188 in
4.8 mm
|
0.200 in
5.1 mm
|
#10
|
0.260 in
6.6 mm
|
||
| $0.0554 - $0.0761 | 19500 In stock |
0.063 in
1.6 mm
|
0.399 in
10.1 mm
|
0.750 in
19.1 mm
|
|
|
0.260 in
6.6 mm
|
||
| $0.0807 - $0.1109 | Request the lead time here |
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
|
0.375 in
9.5 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
|
0.375 in
9.5 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
0.253 in
6.4 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0303 - $0.0416 | Request the lead time here |
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
0.187 in
4.7 mm
|
0.147 in
3.7 mm
|
6. M3.5
|
0.172 in
4.4 mm
|
||
| $0.0542 - $0.0744 | 1000 In stock |
0.062 in
1.6 mm
|
0.315 in
8 mm
|
0.187 in
4.7 mm
|
0.156 in
4 mm
|
6. M3.5
|
0.250 in
6.4 mm
|
||
| $0.0542 - $0.0744 | 24000 In stock |
0.040 in
1 mm
|
0.375 in
9.5 mm
|
0.046 in
1.2 mm
|
0.171 in
4.3 mm
|
8. M4
|
0.250 in
6.4 mm
|
||
| $0.0494 - $0.0677 | Request the lead time here |
0.062 in
1.6 mm
|
0.345 in
8.8 mm
|
0.375 in
9.5 mm
|
0.173 in
4.4 mm
|
|
0.205 in
5.2 mm
|
||
| $0.0576 - $0.0789 | 10000 In stock |
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
0.140 in
3.6 mm
|
0.187 in
4.7 mm
|
8. M4
|
0.245 in
6.2 mm
|
||
| $0.0363 - $0.0498 | Request the lead time here |
0.060 in
1.5 mm
|
0.290 in
7.4 mm
|
0.090 in
2.3 mm
|
0.125 in
3.2 mm
|
4. M3
|
0.205 in
5.2 mm
|
||
| $0.0576 - $0.0789 | Request the lead time here |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
0.109 in
2.8 mm
|
0.138 in
3.5 mm
|
5. M3
|
0.240 in
6.1 mm