Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0582 - $0.08 | Request the lead time here |
0.126 in
3.2 mm
|
|
|
0.165 in
4.2 mm
|
|
|
||
| 10SCM002003 | $0.0345 - $0.0525 | 103000 In stock |
0.039 in
1.0 mm
|
0.165 in
4.2 mm
|
0.118 in
3.0 mm
|
0.083 in
2.1 mm
|
M2
|
0.118 in
3.0 mm
|
|
| $0.0492 - $0.0752 | 3000 In stock |
0.079 in
2.0 mm
|
0.48 in
12.2 mm
|
0.315 in
8.0 mm
|
0.24 in
6.1 mm
|
M6
|
0.315 in
8.0 mm
|
||
| $0.05 - $0.0762 | 500 In stock |
0.098 in
2.5 mm
|
0.559 in
14.2 mm
|
0.394 in
10.0 mm
|
0.319 in
8.1 mm
|
M8
|
0.394 in
10.0 mm
|
||
| $0.0327 - $0.0449 | 1000 In stock |
0.031 in
0.8 mm
|
0.197 in
5 mm
|
0.125 in
3.2 mm
|
0.075 in
1.9 mm
|
2
|
0.114 in
2.9 mm
|
||
| $0.0596 - $0.0818 | 6000 In stock |
0.063 in
1.6 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
0.320 in
8.1 mm
|
|
0.360 in
9.1 mm
|
||
| $0.0396 - $0.0603 | 8000 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.157 in
4.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
| $0.0528 - $0.0723 | Request the lead time here |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.040 in
1 mm
|
0.115 in
2.9 mm
|
4
|
0.147 in
3.7 mm
|
||
| $0.1059 - $0.1452 | Request the lead time here |
0.141 in
3.6 mm
|
0.635 in
16.1 mm
|
0.094 in
2.4 mm
|
0.201 in
5.1 mm
|
10
|
0.425 in
10.8 mm
|
||
| $0.0468 - $0.0711 | 9000 In stock |
0.079 in
2.0 mm
|
0.48 in
12.2 mm
|
0.236 in
6.0 mm
|
0.24 in
6.1 mm
|
M6
|
0.315 in
8.0 mm
|
||
| $0.05 - $0.0762 | 29500 In stock |
0.098 in
2.5 mm
|
0.559 in
14.2 mm
|
0.236 in
6.0 mm
|
0.319 in
8.1 mm
|
M8
|
0.394 in
10.0 mm
|
||
| $0.0402 - $0.0612 | 12000 In stock |
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
0.118 in
3.0 mm
|
0.201 in
5.1 mm
|
M5
|
0.276 in
7.0 mm
|
||
| $0.0479 - $0.0728 | Request the lead time here |
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
M5
|
0.276 in
7.0 mm
|
||
| $0.0468 - $0.0711 | 153500 In stock |
0.079 in
2.0 mm
|
0.48 in
12.2 mm
|
0.472 in
12.0 mm
|
0.24 in
6.1 mm
|
M6
|
0.315 in
8.0 mm
|
||
| $0.0252 - $0.0347 | Request the lead time here |
0.030 in
0.8 mm
|
0.312 in
7.9 mm
|
0.023 in
0.6 mm
|
0.126 in
3.2 mm
|
4
|
0.197 in
5 mm
|
||
| $0.0363 - $0.0498 | 5000 In stock |
0.030 in
0.8 mm
|
0.276 in
7 mm
|
0.226 in
5.7 mm
|
0.177 in
4.5 mm
|
8
|
0.236 in
6 mm
|
||
| $0.0795 - $0.0929 | Request the lead time here |
0.031 in
0.8 mm
|
0.200 in
5.1 mm
|
0.063 in
1.6 mm
|
0.093 in
2.4 mm
|
2
|
0.120 in
3 mm
|
||
| $0.0449 - $0.0615 | Request the lead time here |
0.031 in
0.8 mm
|
0.240 in
6.1 mm
|
0.031 in
0.8 mm
|
0.098 in
2.5 mm
|
2
|
0.150 in
3.8 mm
|
||
| $0.0494 - $0.0677 | 5000 In stock |
0.063 in
1.6 mm
|
0.260 in
6.6 mm
|
0.047 in
1.2 mm
|
0.140 in
3.6 mm
|
6
|
0.190 in
4.8 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
0.172 in
4.4 mm
|
0.126 in
3.2 mm
|
4
|
0.186 in
4.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue