Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0309 - $0.0425 | Request the lead time here |
0.030 in
0.8 mm
|
0.312 in
7.9 mm
|
0.060 in
1.5 mm
|
0.144 in
3.7 mm
|
6. M3.5
|
0.189 in
4.8 mm
|
||
| $0.0558 - $0.0765 | 2000 In stock |
0.125 in
3.2 mm
|
0.600 in
15.2 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
|
0.370 in
9.4 mm
|
||
| $0.0617 - $0.0845 | 40000 In stock |
0.050 in
1.3 mm
|
0.437 in
11.1 mm
|
0.050 in
1.3 mm
|
0.201 in
5.1 mm
|
10
|
0.281 in
7.1 mm
|
||
| $0.0515 - $0.0705 | 2000 In stock |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.047 in
1.2 mm
|
|
|
0.145 in
3.7 mm
|
||
| $0.0515 - $0.0705 | 199000 In stock |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.156 in
4 mm
|
|
|
0.145 in
3.7 mm
|
||
| $0.0515 - $0.0705 | 9000 In stock |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.500 in
12.7 mm
|
0.115 in
2.9 mm
|
#4
|
0.145 in
3.7 mm
|
||
| $0.0531 - $0.0728 | 29000 In stock |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.125 in
3.2 mm
|
0.140 in
3.6 mm
|
#6
|
0.170 in
4.3 mm
|
||
| $0.0531 - $0.0728 | 173000 In stock |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.500 in
12.7 mm
|
0.140 in
3.6 mm
|
#6
|
0.170 in
4.3 mm
|
||
| $0.0546 - $0.075 | 7000 In stock |
0.031 in
0.8 mm
|
0.513 in
13 mm
|
0.250 in
6.4 mm
|
|
|
0.312 in
7.9 mm
|
||
| $0.0546 - $0.075 | 6500 In stock |
0.063 in
1.6 mm
|
0.513 in
13 mm
|
0.250 in
6.4 mm
|
0.260 in
6.6 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0573 - $0.0785 | 10500 In stock |
0.063 in
1.6 mm
|
0.513 in
13 mm
|
0.750 in
19.1 mm
|
|
|
0.312 in
7.9 mm
|
||
| $0.0596 - $0.0818 | 5000 In stock |
0.063 in
1.6 mm
|
0.620 in
15.7 mm
|
0.625 in
15.9 mm
|
0.320 in
8.1 mm
|
|
0.360 in
9.1 mm
|
||
| $0.0449 - $0.0615 | 35000 In stock |
0.031 in
0.8 mm
|
0.205 in
5.2 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
2. M2
|
0.125 in
3.2 mm
|
||
| $0.0524 - $0.0717 | 38000 In stock |
0.046 in
1.2 mm
|
0.242 in
6.1 mm
|
0.156 in
4 mm
|
0.110 in
2.8 mm
|
3. M2.5
|
0.135 in
3.4 mm
|
||
| $0.0326 - $0.0447 | 60000 In stock |
0.046 in
1.2 mm
|
0.216 in
5.5 mm
|
0.031 in
0.8 mm
|
0.115 in
2.9 mm
|
|
0.135 in
3.4 mm
|
||
| $0.0314 - $0.0431 | Request the lead time here |
0.046 in
1.2 mm
|
0.203 in
5.2 mm
|
0.031 in
0.8 mm
|
0.115 in
2.9 mm
|
4. M2.5
|
0.140 in
3.6 mm
|
||
| $0.0449 - $0.0615 | 2000 In stock |
0.046 in
1.2 mm
|
0.235 in
6 mm
|
0.093 in
2.4 mm
|
0.115 in
2.9 mm
|
|
0.145 in
3.7 mm
|
||
| $0.0515 - $0.0705 | 13000 In stock |
0.047 in
1.2 mm
|
0.235 in
6 mm
|
0.188 in
4.8 mm
|
|
|
0.145 in
3.7 mm
|
||
| $0.0531 - $0.0728 | 2000 In stock |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.047 in
1.2 mm
|
0.140 in
3.6 mm
|
#6
|
0.170 in
4.3 mm
|
||
| $0.0531 - $0.0728 | 1000 In stock |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.156 in
4 mm
|
0.140 in
3.6 mm
|
#6
|
0.170 in
4.3 mm