Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0594 - $0.0818 | Request the lead time here |
0.031 in
0.8 mm
|
0.312 in
7.9 mm
|
0.313 in
8 mm
|
0.130 in
3.3 mm
|
|
0.154 in
3.9 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.063 in
1.6 mm
|
0.340 in
8.6 mm
|
0.094 in
2.4 mm
|
0.175 in
4.4 mm
|
#8
|
0.220 in
5.6 mm
|
||
| $0.1418 - $0.1946 | Request the lead time here |
0.086 in
2.2 mm
|
0.750 in
19.1 mm
|
0.100 in
2.5 mm
|
0.250 in
6.4 mm
|
1/4
|
0.500 in
12.7 mm
|
||
| $0.0633 - $0.087 | Request the lead time here |
0.062 in
1.6 mm
|
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
0.188 in
4.8 mm
|
8. M4
|
0.313 in
8 mm
|
||
| $0.1775 - $0.2435 | Request the lead time here |
0.110 in
2.8 mm
|
0.872 in
22.1 mm
|
0.935 in
23.7 mm
|
0.385 in
9.8 mm
|
|
0.497 in
12.6 mm
|
||
| $0.0576 - $0.0789 | Request the lead time here |
0.046 in
1.2 mm
|
0.250 in
6.4 mm
|
0.046 in
1.2 mm
|
0.113 in
2.9 mm
|
4. M2.5
|
0.143 in
3.6 mm
|
||
| $0.1332 - $0.1826 | Request the lead time here |
0.079 in
2 mm
|
1.008 in
25.6 mm
|
0.118 in
3 mm
|
0.476 in
12.1 mm
|
|
0.583 in
14.8 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.125 in
3.2 mm
|
0.140 in
3.6 mm
|
6
|
0.170 in
4.3 mm
|
||
| $0.3177 - $0.4356 | Request the lead time here |
0.039 in
1 mm
|
0.787 in
20 mm
|
0.071 in
1.8 mm
|
0.315 in
8 mm
|
|
0.390 in
9.9 mm
|
||
| $0.0548 - $0.0753 | Request the lead time here |
0.096 in
2.4 mm
|
0.500 in
12.7 mm
|
0.099 in
2.5 mm
|
0.194 in
4.9 mm
|
10
|
0.373 in
9.5 mm
|
||
| $0.0839 - $0.1149 | Request the lead time here |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
0.093 in
2.4 mm
|
2
|
0.187 in
4.7 mm
|
||
| $0.0879 - $0.1205 | Request the lead time here |
0.093 in
2.4 mm
|
0.674 in
17.1 mm
|
0.187 in
4.7 mm
|
0.290 in
7.4 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0527 - $0.0803 | Request the lead time here |
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
M5
|
0.276 in
7.0 mm
|
||
| $0.0594 - $0.0816 | Request the lead time here |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
0.032 in
0.8 mm
|
0.147 in
3.7 mm
|
6
|
0.187 in
4.7 mm
|
||
| $0.1608 - $0.2205 | 500 In stock |
0.095 in
2.4 mm
|
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
0.265 in
6.7 mm
|
1/4
|
0.375 in
9.5 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
0.040 in
1 mm
|
0.375 in
9.5 mm
|
0.046 in
1.2 mm
|
0.141 in
3.6 mm
|
|
0.214 in
5.4 mm
|
||
| $0.0659 - $0.09 | Request the lead time here |
0.078 in
2 mm
|
0.390 in
9.9 mm
|
0.078 in
2 mm
|
0.203 in
5.2 mm
|
#10. M5
|
0.313 in
8 mm
|
||
| $0.0297 - $0.0407 | Request the lead time here |
0.045 in
1.1 mm
|
0.375 in
9.5 mm
|
0.030 in
0.8 mm
|
0.120 in
3 mm
|
4
|
0.160 in
4.1 mm
|
||
| $0.108 - $0.1482 | Request the lead time here |
0.031 in
0.8 mm
|
0.312 in
7.9 mm
|
0.078 in
2 mm
|
0.128 in
3.3 mm
|
4
|
0.185 in
4.7 mm
|
||
| $0.038 - $0.0578 | Request the lead time here |
0.039 in
1.0 mm
|
0.165 in
4.2 mm
|
0.236 in
6.0 mm
|
0.083 in
2.1 mm
|
M2
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue