Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0497 - $0.0683 | 8500 In stock |
0.063 in
1.6 mm
|
0.344 in
8.7 mm
|
0.750 in
19.1 mm
|
0.173 in
4.4 mm
|
#8
|
0.205 in
5.2 mm
|
||
| $0.0587 - $0.0806 | 102000 In stock |
0.063 in
1.6 mm
|
0.399 in
10.1 mm
|
0.375 in
9.5 mm
|
0.200 in
5.1 mm
|
#10
|
0.260 in
6.6 mm
|
||
| $0.0542 - $0.0744 | 1000 In stock |
0.046 in
1.2 mm
|
0.290 in
7.4 mm
|
0.250 in
6.4 mm
|
0.140 in
3.6 mm
|
6. M3.5
|
0.170 in
4.3 mm
|
||
| $0.0416 - $0.0572 | Request the lead time here |
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.138 in
3.5 mm
|
0.140 in
3.6 mm
|
6. M3.5
|
0.312 in
7.9 mm
|
||
| $0.1071 - $0.147 | Request the lead time here |
0.060 in
1.5 mm
|
0.312 in
7.9 mm
|
0.250 in
6.4 mm
|
0.142 in
3.6 mm
|
6. M3.5
|
0.210 in
5.3 mm
|
||
| $0.0303 - $0.0416 | Request the lead time here |
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
0.187 in
4.7 mm
|
0.147 in
3.7 mm
|
6. M3.5
|
0.172 in
4.4 mm
|
||
| $0.0542 - $0.0744 | 1000 In stock |
0.062 in
1.6 mm
|
0.315 in
8 mm
|
0.187 in
4.7 mm
|
0.156 in
4 mm
|
6. M3.5
|
0.250 in
6.4 mm
|
||
| $0.0542 - $0.0744 | 24000 In stock |
0.040 in
1 mm
|
0.375 in
9.5 mm
|
0.046 in
1.2 mm
|
0.171 in
4.3 mm
|
8. M4
|
0.250 in
6.4 mm
|
||
| $0.0494 - $0.0677 | Request the lead time here |
0.062 in
1.6 mm
|
0.345 in
8.8 mm
|
0.375 in
9.5 mm
|
0.173 in
4.4 mm
|
|
0.205 in
5.2 mm
|
||
| $0.0576 - $0.0789 | 10000 In stock |
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
0.140 in
3.6 mm
|
0.187 in
4.7 mm
|
8. M4
|
0.245 in
6.2 mm
|
||
| 12SWS1028 | $0.1071 - $0.147 | 1000 In stock |
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.249 in
6.3 mm
|
0.189 in
4.8 mm
|
|
0.250 in
6.4 mm
|
|
| 12SWS0811 | $0.0576 - $0.0789 | 1000 In stock |
0.046 in
1.2 mm
|
0.375 in
9.5 mm
|
0.046 in
1.2 mm
|
0.192 in
4.9 mm
|
10. M4
|
0.245 in
6.2 mm
|
|
| 12SWS3562 | $0.1269 - $0.174 | 6500 In stock |
0.125 in
3.2 mm
|
0.980 in
24.9 mm
|
0.250 in
6.4 mm
|
0.380 in
9.7 mm
|
3/8. M9
|
0.556 in
14.1 mm
|
|
| $0.0885 - $0.1214 | 14000 In stock |
0.062 in
1.6 mm
|
0.750 in
19.1 mm
|
0.437 in
11.1 mm
|
0.500 in
12.7 mm
|
|
0.625 in
15.9 mm
|
||
| $0.0959 - $0.1316 | 1000 In stock |
0.062 in
1.6 mm
|
0.745 in
18.9 mm
|
0.050 in
1.3 mm
|
0.515 in
13.1 mm
|
1/2. M13
|
0.556 in
14.1 mm
|
||
| $0.1218 - $0.1673 | 39500 In stock |
0.055 in
1.4 mm
|
0.800 in
20.3 mm
|
0.100 in
2.5 mm
|
0.563 in
14.3 mm
|
1/2. M13
|
0.655 in
16.6 mm
|
||
| $0.0615 - $0.0845 | 29000 In stock |
0.046 in
1.2 mm
|
0.437 in
11.1 mm
|
0.046 in
1.2 mm
|
0.201 in
5.1 mm
|
10. M5
|
0.281 in
7.1 mm
|
||
| $0.0597 - $0.0819 | Request the lead time here |
0.078 in
2 mm
|
0.390 in
9.9 mm
|
0.078 in
2 mm
|
0.203 in
5.2 mm
|
|
0.313 in
8 mm
|
||
| $0.1121 - $0.1538 | 3000 In stock |
0.039 in
1 mm
|
0.394 in
10 mm
|
0.126 in
3.2 mm
|
0.221 in
5.6 mm
|
12. M5
|
0.256 in
6.5 mm
|
||
| $0.0615 - $0.0845 | 7000 In stock |
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
|
0.312 in
7.9 mm