Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1128 - $0.155 | 6000 In stock |
0.060 in
1.5 mm
|
1.060 in
26.9 mm
|
0.060 in
1.5 mm
|
0.395 in
10 mm
|
|
0.515 in
13.1 mm
|
||
| $0.0336 - $0.0371 | Request the lead time here |
0.059 in
1.5 mm
|
|
0.067 in
1.7 mm
|
0.189 in
4.8 mm
|
M4.8
|
0.161 in
4.1 mm
|
||
| $0.0485 - $0.06 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.079 in
2.0 mm
|
0.52 in
13.2 mm
|
1/4
|
0.48 in
12.2 mm
|
||
| $0.0356 - $0.0488 | Request the lead time here |
0.055 in
1.4 mm
|
0.500 in
12.7 mm
|
0.445 in
11.3 mm
|
0.205 in
5.2 mm
|
|
0.310 in
7.9 mm
|
||
| $0.2883 - $0.3954 | 1000 In stock |
0.039 in
1 mm
|
0.787 in
20 mm
|
0.071 in
1.8 mm
|
0.350 in
8.9 mm
|
|
0.390 in
9.9 mm
|
||
| $0.0374 - $0.0515 | Request the lead time here |
0.039 in
1 mm
|
0.591 in
15 mm
|
0.157 in
4 mm
|
0.236 in
6 mm
|
|
0.291 in
7.4 mm
|
||
| $0.0474 - $0.065 | Request the lead time here |
0.062 in
1.6 mm
|
0.700 in
17.8 mm
|
0.375 in
9.5 mm
|
0.318 in
8.1 mm
|
5/16
|
0.395 in
10 mm
|
||
| $0.059 - $0.0809 | 6000 In stock |
0.060 in
1.5 mm
|
0.560 in
14.2 mm
|
0.040 in
1 mm
|
0.257 in
6.5 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0282 - $0.0389 | Request the lead time here |
0.020 in
0.5 mm
|
0.375 in
9.5 mm
|
0.030 in
0.8 mm
|
0.252 in
6.4 mm
|
|
0.312 in
7.9 mm
|
||
| $0.0582 - $0.08 | 8500 In stock |
0.063 in
1.6 mm
|
0.560 in
14.2 mm
|
0.422 in
10.7 mm
|
0.255 in
6.5 mm
|
|
0.375 in
9.5 mm
|
||
| $0.0314 - $0.0431 | Request the lead time here |
0.062 in
1.6 mm
|
0.428 in
10.9 mm
|
0.038 in
1 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| $0.0525 - $0.0719 | 4000 In stock |
0.079 in
2 mm
|
0.630 in
16 mm
|
0.394 in
10 mm
|
0.394 in
10 mm
|
|
0.472 in
12 mm
|
||
| $0.065 - $0.089 | Request the lead time here |
0.074 in
1.9 mm
|
0.571 in
14.5 mm
|
0.110 in
2.8 mm
|
0.441 in
11.2 mm
|
|
0.526 in
13.4 mm
|
||
| $0.0936 - $0.1286 | Request the lead time here |
0.086 in
2.2 mm
|
0.870 in
22.1 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
|
0.350 in
8.9 mm
|
||
| $0.102 - $0.1401 | 10000 In stock |
0.062 in
1.6 mm
|
0.620 in
15.7 mm
|
0.100 in
2.5 mm
|
0.260 in
6.6 mm
|
1/4
|
0.400 in
10.2 mm
|
||
| $0.0579 - $0.0794 | Request the lead time here |
0.200 in
5.1 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
1/4
|
0.373 in
9.5 mm
|
||
| $0.0699 - $0.0959 | 5000 In stock |
0.065 in
1.7 mm
|
0.750 in
19.1 mm
|
0.045 in
1.1 mm
|
0.450 in
11.4 mm
|
|
0.520 in
13.2 mm
|
||
| $0.0608 - $0.0833 | Request the lead time here |
0.031 in
0.8 mm
|
0.630 in
16 mm
|
0.031 in
0.8 mm
|
0.380 in
9.7 mm
|
3/8
|
0.437 in
11.1 mm
|
||
| $0.0716 - $0.0983 | 4000 In stock |
0.030 in
0.8 mm
|
0.625 in
15.9 mm
|
0.030 in
0.8 mm
|
0.378 in
9.6 mm
|
|
0.447 in
11.4 mm
|
||
| $0.0432 - $0.0591 | 1000 In stock |
0.047 in
1.2 mm
|
0.625 in
15.9 mm
|
0.073 in
1.9 mm
|
0.266 in
6.8 mm
|
1/4
|
0.328 in
8.3 mm