| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0717 |
| 5000 - 24999 | $0.0647 |
| 25000 + | $0.0581 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 1.25 mm |
|---|---|
| Base Height | 0.049 in |
| Base Outside Diameter | 8.1 mm |
| Base Outside Diameter | 0.319 in |
| Flange Height | 2.1 mm |
| Flange Height | 0.083 in |
| Flange Outside Diameter | 0.622 in |
| Flange Outside Diameter | 15.8 mm |
| Inside Diameter | 8.1 mm |
| Inside Diameter | 0.319 in |
| Full Material | Polyamide |
| Colour | Black |
| Compatible Screw Sizes (All) | 5/16. M8 |
| Washer Type | Locking Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue