| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.3701 |
| 5000 - 9999 | $0.333 |
| 10000 - 24999 | $0.2999 |
| 25000 + | $0.2699 |
| Base Height | 1.5 mm |
|---|---|
| Base Height | 0.060 in |
| Base Outside Diameter | 12.6 mm |
| Base Outside Diameter | 0.495 in |
| Flange Height | 0.128 in |
| Flange Height | 3.3 mm |
| Flange Outside Diameter | 1.160 in |
| Flange Outside Diameter | 29.5 mm |
| Inside Diameter | 0.377 in |
| Inside Diameter | 9.6 mm |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 3/8 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue