| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.2387 |
| 5000 - 9999 | $0.2148 |
| 10000 - 24999 | $0.1934 |
| 25000 + | $0.1742 |
| Base Height | 0.050 in |
|---|---|
| Base Height | 1.3 mm |
| Base Outside Diameter | 12.7 mm |
| Base Outside Diameter | 0.500 in |
| Flange Height | 1.8 mm |
| Flange Height | 0.070 in |
| Flange Outside Diameter | 1.005 in |
| Flange Outside Diameter | 25.5 mm |
| Inside Diameter | 11.5 mm |
| Inside Diameter | 0.453 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue