| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.087 |
| 5000 - 9999 | $0.0783 |
| 10000 - 24999 | $0.0705 |
| 25000 + | $0.0636 |
| Base Height | 9 mm |
|---|---|
| Base Height | 0.354 in |
| Base Outside Diameter | 11 mm |
| Base Outside Diameter | 0.435 in |
| Flange Height | 0.090 in |
| Flange Height | 2.3 mm |
| Flange Outside Diameter | 18.8 mm |
| Flange Outside Diameter | 0.740 in |
| Inside Diameter | 7.9 mm |
| Inside Diameter | 0.312 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 5/16 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue