| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1445 |
| 5000 - 9999 | $0.1301 |
| 10000 - 24999 | $0.1172 |
| 25000 + | $0.1053 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.325 in |
|---|---|
| Base Height | 8.3 mm |
| Base Outside Diameter | 0.435 in |
| Base Outside Diameter | 11 mm |
| Flange Height | 0.060 in |
| Flange Height | 1.5 mm |
| Flange Outside Diameter | 0.825 in |
| Flange Outside Diameter | 21 mm |
| Inside Diameter | 0.310 in |
| Inside Diameter | 7.9 mm |
| Full Material | Polyamide |
| Colour | Black |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue